5000 Beam Clamp Kit
Details
Application images
Resources
Related Products
Features
- C-Channel system
- Includes beam clamp and channel
Specifications
| Finish | Hot-Dip Galvanized |
| Material | Сталь |
| A | Static Load 1 F1 | Static Load 2 F2 |
| 100 mm | 3500 N | 850 N |
| 200 mm | 1750 N | 400 N |
| 300 mm | 1100 N | 250 N |
| 400 mm | 800 N | 200 N |
| 500 mm | 700 N | 175 N |
| 600 mm | 500 N | 125 N |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.