PDU Accessories
Produse | 17 rezultate (38 articole)

Sensor for eHandle
The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.

eHandle
The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.

Dry Contact Cable
Dry Contact Cable to connect I/O sensors e.g. smoke for nVent SCHROFF RackPower PDU's. Easy installation by a Magnet in the Sensor Box.
Număr de catalogNume articolAdd to Quote action
Dry Contact Cable

Cable Harness for eHandle
The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.
Număr de catalogNume articolAdd to Quote action
Cable Harness for eHandle

Secure Dual W-Lock Power Cord
Secure dual W-Lock power cords provide enhanced cord retention between both the PDU and IT equipment. Both connections require deliberate action in order to release the locking buttons to prevent accidental detachment of power connections. Cords function with any corresponding standard IEC receptacle, but locking feature requires compatible W-lock or V-lock outlets
Număr de catalogNume articolAdd to Quote action
WLock Cord C19/C20, 1.8 m, Red, 50 pcs
WLock Cord C13/C14, 0.6 m, Black, 150 pcs
WLock Cord C13/C14, 1.2 m, Black, 125 pcs
WLock Cord C13/C14, 1.8 m, Black, 100 pcs
WLock Cord C13/C14, 0.6 m, Blue, 150 pcs
WLock Cord C13/C14, 1.2 m, Blue, 125 pcs
WLock Cord C13/C14, 1.8 m, Blue, 100 pcs
WLock Cord C13/C14, 0.6 m, Red, 150 pcs
WLock Cord C13/C14, 1.2 m, Red, 125 pcs
WLock Cord C13/C14, 1.8 m, Red, 100 pcs
WLock Cord C19/C20, 0.6 m, Black, 100 pcs
WLock Cord C19/C20, 1.2 m, Black, 75 pcs
WLock Cord C19/C20, 1.8 m, Black, 50 pcs
WLock Cord C19/C20, 0.6 m, Blue, 100 pcs
WLock Cord C19/C20, 1.2 m, Blue, 75 pcs
WLock Cord C19/C20, 1.8 m, Blue, 50 pcs
WLock Cord C19/C20, 0.6 m, Red, 100 pcs
WLock Cord C19/C20, 1.2 m, Red, 75 pcs

Serial Communication Cable
Număr de catalogNume articolAdd to Quote action
RJ45-DB9 Cable

Single Temperature Sensor
Single Temperature Probe Sensor for nVent SCHROFF RackPower PDU's with 2 m Cable. Easy installation by a Magnet in the Sensor Box.
Număr de catalogNume articolAdd to Quote action
Single Temperature Sensor

Sensor Input Hub
Sensor Hub to connect 3 sensors on one nVent SCHROFF RackPower PDU Sensor Port.
Număr de catalogNume articolAdd to Quote action
Sensor Input Hub

3x Temperature and 1x Humidity Sensor
3x Temperature and 1x Humidity Probe Sensor for nVent SCHROFF RackPower PDU's with 2 m Cable. Easy installation by a Magnet in the Sensor Box.
Număr de catalogNume articolAdd to Quote action
3x Temperature and 1x Humidity Sensor

Single Temperature and Humidity Sensor
Single Temperature and Humidity Probe Sensor for nVent SCHROFF RackPower PDU's with 2 m Cable. Easy installation by a Magnet in the Sensor Box.
Număr de catalogNume articolAdd to Quote action
Single Temperature and Humidity Sensor

Door Switch Sensor
Door Switch Sensor with Magnetic Switch for nVent SCHROFF RackPower PDU's. Easy installation by a Magnet in the Sensor Box.
Număr de catalogNume articolAdd to Quote action
Door Switch Sensor