Speedway Cable Ladder Transitions
Solve common cable tray joining and direction changes with SPEEDWAY Cable Ladder Transitions. Corners, tees, intersections and risers are easy thanks to the innovative design that works perfectly with the entire SPEEDWAY Cable Ladder System line of solutions. When properly installed, the SPEEDWAY Cable Ladder Transitions save time, maximize labor efficiency, and provide a clean engineered solution.
Caracteristici
- Provides optimal support for high-performance low voltage and data cables
- Innovative SPEEDLOK integrated coupling system
- Safety edge protects cables during installation
- Slotted side channel, eliminating field drilling for cut-to-length applications
Subcategorii
Produse | 8 rezultate (48 articole)

Speedway Cable Ladder Flat Elbow, 45°
Provides engineered, easy to use 45° corner transitions with integrated Speedlok coupler for Speedway cable ladder systems.

Speedway Cable Ladder Flat Elbow, 90°
Provides engineered, easy to use 90° corner transitions with integrated Speedlok coupler for Speedway cable ladder systems.

Speedway Cable Ladder Equal Tee
Provides engineered, easy to use tee intersections with integrated Speedlok coupler for Speedway cable ladder systems.

Speedway Cable Ladder Equal Cross
Provides engineered, easy to use 4 way intersections with integrated Speedlok coupler for Speedway cable ladder systems.

Speedway Cable Ladder Inside Riser, 45°
Provides engineered, easy to use 45° inside risers with integrated Speedlok coupler for Speedway cable ladder systems.

Speedway Cable Ladder Outside Riser, 45°
Provides engineered, easy to use 45° outside risers with integrated Speedlok coupler for Speedway cable ladder systems.

Speedway Cable Ladder Inside Riser, 90°
Provides engineered, easy to use 90° inside risers with integrated Speedlok coupler for Speedway cable ladder systems.

Speedway Cable Ladder Outside Riser, 90°
Provides engineered, easy to use 90° outside risers with integrated Speedlok coupler for Speedway cable ladder systems.