Other Accessories
Filtrar por
Filtro aplicado:
1
Limpar filtros
- Product Type
- Família de produtos
- Tipo
- Works With
- Rack Height
- Altura
- Instalação
- Material
- Rack Width
- Largura
- Profundidade
- Front Finish
- Length
- Rear Finish
- Treated Edges
Filtro aplicado: 1
Produtos | 18 resultados (36 artigos)

19" Pusher Fan Unit EuropacPRO Connecting Bracket
The brackets are used to connect the fan units to a subrack.

EuropacPRO Trim for Panel Mounting
Trim for panel mounting.

EuropacPRO Divider Plate
The divider plate enables the user to create a seperate area inside a subrack or cases.

Tape Measure
2 m length tape measure with cm, U and HP gradation.

Etsirack 19" to 21" Adapter Kit
The adapter brackets allow to assemble a 19" wide subrack into a 21" wide Etsirack.

EuropacPRO Cover Plate Locking Kit
Additional securing of the rugged cover plate to protect against shock and vibration.