TM20EX Mechanical Thermostat
        
        Hover to magnify image or click to enlarge
      
        TM20EX Mechanical Thermostat
nVent RAYCHEM T-M-20-S/+x+y/EX is a mechanical surface sensing thermostat providing temperature control and temperature limit in hazardous areas. The safety limiter prevents the heating system from exceeding a preset maximum temperature should the control function fail to operate or an unsafe process temperature occur. Available in ranges: +0 °C +120 °C, +0 °C +200 °C and +50 °C +300 °C. The maximum rated voltage is 400 VAC. The switching current capacity is 16 A.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                      Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Simple to install and operate: supplied with 3 m long stainless steel fluid filled bulb and capillary, 6 cable entries
 - Energy saving, line-sensing electronic control thermostat
 - Adjustable set point temperature control: +0 °C +120 °C, +0 °C +200 °C and +50 °C +300 °C (with temperature limit ranges at +0 °C +120 °C, +50 °C +300 °C and +50 °C +300 °C respectively)
 - Direct switching, maximum current 16 A, 400 VAC: independent Ex d single pole change over micro switches with volt-free contacts
 - Lightweight unit, can be pipe mounted using nVent RAYCHEM support brackets or surface mounted
 
Specifications
| Depth | 3.54 in | 
| Height | 4.72 in | 
| Width | 8.66 in | 
| Current Rating | 16 A | 
| Depth | 90 mm | 
| Height | 120 mm | 
| Width | 220 mm | 
| Max Voltage | 400 V | 
| Material | Glass Fiber Reinforced Polymer | 
| Controller Switching Capacity | Max 16 A @ 400 VAC, Resistive load | 
| Thermostat Type | Mechanical Thermostat | 
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.