HWAT-ECO Electronic Control Unit
Hover to magnify image or click to enlarge
HWAT-ECO Electronic Control Unit
nVent RAYCHEM HWAT-ECO is an energy efficient control and monitoring unit for nVent RAYCHEM HWAT self-regulating single pipe hot water systems. It provides flexible temperature control and additional energy savings, with integrated functions that lower the maintain temperature during low use periods.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- Energy saving: additional savings up to 21%
- Energy saving: 7 specific building type programs with typical ‘on’ and ‘off’ modes for these buildings, integrated clock function to define ‘on’ and ‘off’ times
- Easy to connect and to operate: large, colored touch screen
- Pre-set up in power-off mode by external power bank/charger via USB connection
- In-wall or panel mounted
- Alarm relay with changeover contact to signal power, temperature or communication problems
Specifications
Engineering Specification
Installation Manual / Instruction Sheet

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.