Filtrar por
Filtro aplicado:
1
Limpar filtros
- Product Type
- Família de produtos
- Tipo
- Tipo de alça
- Works With
- Rack Height
- Acabamento
- Altura
- Material
- Instalação
- Quantidade por embalagem
- Cor
- Código de cor
- EMC Shielding
- Length
- Rack Width
- Largura
- Profundidade
- Tamanho da rosca
- Diameter
- Front Finish
- Rear Finish
- Static Load
- Grau de proteção
- Treated Edges
Filtro aplicado: 1
Produtos | 42 resultados (234 artigos)

19" Cable Ducting
19" unit for easy and effective cable management.

Cable Channel
Cable ducting in side and rear cabinet areas and mounting on cabinet uprights, depth members or C-profiles.

Varistar Electronic Lock, Master
Electronic handle with transponder card reader.
Número de catálogoNome do itemAdd to Quote action
Varistar Electronic Lock, Master, MLR 3000, 13.56 MHz-MIFARE for Varistar

Varistar Cable Panel
Vertical cable panel for Varistar free standing cabinets powdered in cabinet color.
Número de catálogoNome do itemAdd to Quote action
Varistar Cable Panel, 1800H 250W
Varistar Cable Panel, 2200H 250W
Varistar Cable Panel, 1800H 150W
Varistar Cable Panel for Colocation Cabinet, 2450H 250W
Varistar Cable Panel for Colocation Cabinet, 2450H 150W
Varistar Cable Panel for Colocation Cabinet, 917H 110W
Varistar Cable Panel for Colocation Cabinet, 604H 110W
Varistar Cable Panel for Colocation Cabinet, 446H 110W
Varistar Cable Panel for Colocation Cabinet, 1019H 110W
Varistar Cable Panel for Colocation Cabinet, 670H 110W
Varistar Cable Panel for Colocation Cabinet, 496H 110W
Varistar Cable Panel, 2000H 250W
Varistar Cable Panel, 2000H 150W
Varistar Cable Panel, 2200H 150W

19" Front Panel
19" Front panel are available on black and grey colors.
Número de catálogoNome do itemAdd to Quote action
19" Front Panel, 1 U, 3 mm, Al, RAL7035
19" Front Panel, 2 U, 3 mm, Al, RAL7035
19" Front Panel, 3 U, 3 mm, Al, RAL7035
19" Front Panel, 4 U, 3 mm, Al, RAL7035
19" Front Panel, 5 U, 3 mm, Al, RAL7035
19" Front Panel, 6 U, 3 mm, Al, RAL7035
19" Front Panel, 7 U, 3 mm, Al, RAL7035
19" Front Panel, 8 U, 3 mm, Al, RAL7035
19" Front Panel, 9 U, 3 mm, Al, RAL7035
19" Front Panel, 10 U, 3 mm, Al, RAL7035
19" Front Panel, 1 U, 3 mm, Al, RAL 7021
19" Front Panel, 2 U, 3 mm, Al, RAL 7021
19" Front Panel, 3 U, 3 mm, Al, RAL 7021
19" Front Panel, 4 U, 3 mm, Al, RAL 7021
19" Front Panel, 5 U, 3 mm, Al, RAL 7021
19" Front Panel, 6 U, 3 mm, Al, RAL 7021
19" Front Panel, 7 U, 3 mm, Al, RAL 7021
19" Front Panel, 8 U, 3 mm, Al, RAL 7021
19" Front Panel, 9 U, 3 mm, Al, RAL 7021
19" Front Panel, 10 U, 3 mm, Al, RAL 7021
19" Front Panel, 1 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 2 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 3 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 4 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 5 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 6 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 7 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 8 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 9 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 10 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 1 U, 4 mm, Al, Anodized
19" Front Panel, 2 U, 4 mm, Al, Anodized
19" Front Panel, 3 U, 4 mm, Al, Anodized
19" Front Panel, 4 U, 4 mm, Al, Anodized
19" Front Panel, 5 U, 4 mm, Al, Anodized
19" Front Panel, 6 U, 4 mm, Al, Anodized
19" Front Panel, 7 U, 4 mm, Al, Anodized
19" Front Panel, 8 U, 4 mm, Al, Anodized
19" Front Panel, 9 U, 4 mm, Al, Anodized
19" Front Panel, 10 U, 4 mm, Al, Anodized

19" Equipment Shelf, Depth-Adjustable
19" Equipment Shelf allows easy storageand management of rack equipments.
Número de catálogoNome do itemAdd to Quote action
19" Equipment Shelf, Depth-Adjustable, 430W 250D, RAL 7021
19" Equipment Shelf, Depth-Adjustable, 430W 300D, RAL 7021
19" Equipment Shelf, Depth-Adjustable, 430W 400D, RAL 7021
19" Equipment Shelf, Depth-Adjustable, 430W 250D, RAL 7035
19" Equipment Shelf, Depth-Adjustable, 430W 300D, RAL 7035
19" Equipment Shelf, Depth-Adjustable, 430W 400D, RAL 7035