Industrial Networking
Filtrar por
Filtro aplicado:
0
Limpar filtros
- Product Type
- Família de produtos
- Tipo
- Cor
- Works With
- Altura
- Altura
- Switched Outlets
- Largura
- Código de cor
- Largura
- Profundidade
- Profundidade
- Supply Voltage
- Tensão nominal
- Coolant Feed
- Rack Units
- Metering Type
Produtos | 85 resultados (311 artigos)

nVent CADDY Cat HP J-Hook Tree, Flange Mount
Ideal solution for segregating multiple runs of cable following the same path. They are ready to use right out of the box with a broad range of sizes, configurations, and attachment methods.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Double Sided, 2" dia, 2 Tier
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Double Sided, 2" dia, 3 Tier
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Double Sided, 2" dia, 4 Tier
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Single Sided, 2" dia, 2 Tier
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Single Sided, 2" dia, 3 Tier
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Single Sided, 2" dia, 4 Tier
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Double Sided, 4" dia, 2 Tier
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Double Sided, 4" dia, 3 Tier
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Double Sided, 4" dia, 4 Tier
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Single Sided, 4" dia, 2 Tier
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Single Sided, 4" dia, 3 Tier
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Single Sided, 4" dia, 4 Tier

nVent CADDY Cat HP J-Hook with Z Purlin Clip, Swivel
Ideal combination of Innovatieve CADDY fasteners for structural steel purlin applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook with Z Purlin Clip, Swivel, 1" dia, 0.06"–0.1" Flange
nVent CADDY Cat HP J-Hook with Z Purlin Clip, Swivel, 1 5/16" dia, 0.06"–0.1" Flange
nVent CADDY Cat HP J-Hook with Z Purlin Clip, Swivel, 2" dia, 0.06"–0.1" Flange
nVent CADDY Cat HP J-Hook with Z Purlin Clip, Swivel, 3" dia, 0.06"–0.1" Flange
nVent CADDY Cat HP J-Hook with Z Purlin Clip, Swivel, 4" dia, 0.06"–0.1" Flange

nVent CADDY Cat CM Double J-Hook
Large capacity non-continuous pathway support solution with a wide base and beveled edge design for high-performance data cables and fibre optics. Highly versitile solution in combination with strut or threaded rod configurations.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat CM Double J-Hook, 70 Cable Capacity, Cat 5e, 30 Cable Capacity, Cat 6A

nVent CADDY Cat HP J-Hook Clip to BC Beam Clamp, Swivel
Innovative component solution that enables the end user to combine a BC fastener for beam installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook Clip to BC Beam Clamp, Swivel, 1/8"–1/2" Flange

nVent CADDY Cat HP J-Hook Tree Mount Bracket
Innovatieve component solution that enables the end user to combine any size CADDY CAT HP J-Hook into a tree configuration. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook Tree Mount Bracket

nVent CADDY Cat 425 Adjustable Cable Support with BC200 Beam Clamp
Large capacity non-continuous pathway support solution with a wide base design for high-performance data cables and fibre optics for structural steel beam applications. Easily adjustable for multiple cable bundle configurations.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat 425 Adjustable Cable Support with BC200 Beam Clamp, 4", 6" dia

nVent CADDY Cat HP J-Hook with Angle Bracket
Ideal combination of Innovatieve CADDY fasteners for concrete, steel, or wood structures for ceiling or deck applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.

nVent CADDY Cat HP J-Hook Tree, Wall Mount
Ideal solution for segregating multiple runs of cable following the same path. They are ready to use right out of the box with a broad range of sizes, configurations, and attachment methods.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook Tree, Wall Mount, 2" dia, 2 Tier
nVent CADDY Cat HP J-Hook Tree, Wall Mount, 2" dia, 3 Tier
nVent CADDY Cat HP J-Hook Tree, Wall Mount, 2" dia, 4 Tier
nVent CADDY Cat HP J-Hook Tree, Wall Mount, 4" dia, 2 Tier
nVent CADDY Cat HP J-Hook Tree, Wall Mount, 4" dia, 3 Tier
nVent CADDY Cat HP J-Hook Tree, Wall Mount, 4" dia, 4 Tier

nVent CADDY Cat CM Roller
Installation accessory for data cables in CAT CM cable supports.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat CM Roller, 8"

nVent CADDY Cat 425 Adjustable Cable Support with Flange Clip
Large capacity non-continuous pathway support solution with a wide base design for high-performance data cables and fibre optics. Easily adjustable for multiple cable bundle configurations.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat 425 Adjustable Cable Support with Flange Clip, 4", 6" dia, 1/8"–1/4" Flange
nVent CADDY Cat 425 Adjustable Cable Support with Flange Clip, 4", 6" dia, 5/16"–1/2" Flange
nVent CADDY Cat 425 Adjustable Cable Support with Flange Clip, 4", 6" dia, 9/16"–3/4" Flange

nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket
Ideal combination of Innovatieve CADDY fasteners for concrete ceiling or deck applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 1" dia, 3/16" Hole
nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 1 5/16" dia, 3/16" Hole
nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 1 5/16" dia, 1/4" Hole
nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 1 5/16" dia, 3/8" Hole
nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 2" dia, 3/16" Hole
nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 2" dia, 1/4" Hole
nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 2" dia, 3/8" Hole
nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 4" dia, 3/16" Hole
nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 4" dia, 1/4" Hole
nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 4" dia, 3/8" Hole
nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 3" dia, 3/16" Hole
nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 3" dia, 1/4" Hole
nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 3" dia, 3/8" Hole

nVent CADDY Cat HP J-Hook with BC26 Beam Clamp
Ideal combination of Innovatieve CADDY fasteners for structural steel beam applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook with BC26 Beam Clamp, 1" dia, 13/16" Max Flange
nVent CADDY Cat HP J-Hook with BC26 Beam Clamp, 1 5/16" dia, 13/16" Max Flange
nVent CADDY Cat HP J-Hook with BC26 Beam Clamp, 2" dia, 13/16" Max Flange
nVent CADDY Cat HP J-Hook with BC26 Beam Clamp, 3" dia, 13/16" Max Flange