Industrial Networking
Filtrar por
Filtro aplicado:
0
Limpar filtros
- Product Type
- Família de produtos
- Tipo
- Cor
- Works With
- Altura
- Altura
- Switched Outlets
- Largura
- Código de cor
- Largura
- Profundidade
- Profundidade
- Supply Voltage
- Tensão nominal
- Coolant Feed
- Rack Units
- Metering Type
Produtos | 85 resultados (311 artigos)

nVent CADDY Cat HP J-Hook Clip to Z Purlin Clip
Innovatieve component solution that enables the end user to combine a z-purlin fastener for structural steel installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook Clip to Z Purlin Clip, 1/16"–1/4" Flange

nVent CADDY Cat HP J-Hook Angle Bracket
Innovatieve component solution that enables the end user to combine an angle bracket fastener for ceiling installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.

nVent CADDY Cat HP J-Hook Clip to BC200 Beam Clamp, Swivel
Innovative component solution that enables the end user to combine a BC200 fastener for beam installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook Clip to BC200 Beam Clamp, Swivel, 1/8"–5/8" Flange

nVent CADDY Cablecat T-Grid Clip for J-Hooks
Ideal combination of innovative CADDY fasteners for accoustical applications with the CableCat series J-Hooks in a factory assembly. Ready to go out of the box.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cablecat T-Grid Clip for J-Hooks

nVent CADDY Cat HP Extended Angle Bracket
Accessory celing/deck attachment for set drops for CAT HP J-Hooks.

nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel
Ideal combination of Innovatieve CADDY fasteners for structural steel beam applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 2" dia, 1/2" Max Flange
nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 3" dia, 1/2" Max Flange
nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 4" dia, 1/2" Max Flange
nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 1" dia, 1/2" Max Flange
nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 1 5/16" dia, 1/2" Max Flange

nVent CADDY Cat CM U-Hook, Strut Mount
Large capacity non-continuous pathway support solution with a wide base and beveled edge design for high-performance data cables and fibre optics. Highly versitile solution in combination with strut or cantilever configurations.

nVent CADDY Cat HP J-Hook with Z Purlin Clip
Ideal combination of Innovatieve CADDY fasteners for structural steel purlin applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook with Z Purlin Clip, 2" dia, 1/16"–1/4" Flange
nVent CADDY Cat HP J-Hook with Z Purlin Clip, 4" dia, 1/16"–1/4" Flange
nVent CADDY Cat HP J-Hook with Z Purlin Clip, 1" dia, 1/16"–1/4" Flange
nVent CADDY Cat HP J-Hook with Z Purlin Clip, 1 5/16" dia, 1/16"–1/4" Flange

nVent CADDY Cat 425 Adjustable Cable Support with BC Beam Clamp
Large capacity non-continuous pathway support solution with a wide base design for high-performance data cables and fibre optics. Easily adjustable for multiple cable bundle configurations.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat 425 Adjustable Cable Support with BC Beam Clamp, 4", 6" dia

nVent CADDY Cat HP J-Hook Clip to BC Beam Clamp
Innovatieve component solution that enables the end user to combine a BC fastener for beam installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook Clip to BC Beam Clamp, 1/8"–1/2" Flange

nVent CADDY Cat HP J-Hook Straight Bracket
Innovative component solution that enables the end user to combine an angle bracket fastener for wall installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook Straight Bracket, 1/4" Hole

nVent CADDY Cat 600WM Wall Mount Vertical Cable Support
Innovative vertical cable support that aides cable pulling with its unique locking mechanism. Combined together with a convient strut mount fastener.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat 600WM Wall Mount Vertical Cable Support