Equipment Racks and Cabinets
Filtrar por
Filtro aplicado:
1
Limpar filtros
- Product Type
- Família de produtos
- Tipo
- Tipo de alça
- Works With
- Rack Height
- Acabamento
- Altura
- Locking Type
- Material
- Instalação
- Quantidade por embalagem
- Cor
- Código de cor
- EMC Shielding
- Length
- Rack Width
- Largura
- Profundidade
- Tamanho da rosca
- Diameter
- Front Finish
- Grau de proteção
- Rear Finish
- Static Load
- Treated Edges
- Em conformidade com
Filtro aplicado: 1
Produtos | 55 resultados (570 artigos)

Varistar C-Rail for Cabinet Depth
Varistar C-Rail for Cabinet Depth.
Número de catálogoNome do itemAdd to Quote action
Varistar C-Rail for Cabinet Depth 1200 mm
Varistar C-Rail for Cabinet Depth 600 mm
Varistar C-Rail for Cabinet Depth 800 mm
Varistar C-Rail for Cabinet Depth 900 mm
Varistar C-Rail for Cabinet Depth 1000 mm
Varistar C-Rail for Cabinet Depth 1100 mm

Varistar Cable Panel
Vertical cable panel for Varistar free standing cabinets powdered in cabinet color.
Número de catálogoNome do itemAdd to Quote action
Varistar Cable Panel for Colocation Cabinet, 917H 110W
Varistar Cable Panel for Colocation Cabinet, 604H 110W
Varistar Cable Panel for Colocation Cabinet, 446H 110W
Varistar Cable Panel for Colocation Cabinet, 1019H 110W
Varistar Cable Panel for Colocation Cabinet, 670H 110W
Varistar Cable Panel for Colocation Cabinet, 496H 110W
Varistar Cable Panel, 2000H 250W
Varistar Cable Panel, 2000H 150W
Varistar Cable Panel, 2200H 150W
Varistar Cable Panel, 2200H 250W
Varistar Cable Panel, 1800H 150W
Varistar Cable Panel for Colocation Cabinet, 2450H 250W
Varistar Cable Panel for Colocation Cabinet, 2450H 150W

Varistar Cable Eye
Cable eyes to support vertical structured cable management along the Varistar frame uprights.

Washer
Washer used for PCB fixing.
Número de catálogoNome do itemAdd to Quote action

PDU Mounting Bracket
Assembly kits for PDUs.

Varistar Gasketing Kit
Gasket material for containment racks.

19" Front Panel With Holes for Handles
19" front panels with handle holes to ease handling.
Número de catálogoNome do itemAdd to Quote action
19" Front Panel With Holes for Handles, 1 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 2 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 3 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 4 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 5 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 6 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 1 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 2 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 3 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 4 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 5 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 6 U, 4 mm, Al, Anodized

19" Front Panel
19" Front panel are available on black and grey colors.
Número de catálogoNome do itemAdd to Quote action
19" Front Panel, 1 U, 3 mm, Al, RAL7035
19" Front Panel, 2 U, 3 mm, Al, RAL7035
19" Front Panel, 3 U, 3 mm, Al, RAL7035
19" Front Panel, 4 U, 3 mm, Al, RAL7035
19" Front Panel, 5 U, 3 mm, Al, RAL7035
19" Front Panel, 6 U, 3 mm, Al, RAL7035
19" Front Panel, 7 U, 3 mm, Al, RAL7035
19" Front Panel, 8 U, 3 mm, Al, RAL7035
19" Front Panel, 9 U, 3 mm, Al, RAL7035
19" Front Panel, 10 U, 3 mm, Al, RAL7035
19" Front Panel, 1 U, 3 mm, Al, RAL 7021
19" Front Panel, 2 U, 3 mm, Al, RAL 7021
19" Front Panel, 3 U, 3 mm, Al, RAL 7021
19" Front Panel, 4 U, 3 mm, Al, RAL 7021
19" Front Panel, 5 U, 3 mm, Al, RAL 7021
19" Front Panel, 6 U, 3 mm, Al, RAL 7021
19" Front Panel, 7 U, 3 mm, Al, RAL 7021
19" Front Panel, 8 U, 3 mm, Al, RAL 7021
19" Front Panel, 9 U, 3 mm, Al, RAL 7021
19" Front Panel, 10 U, 3 mm, Al, RAL 7021
19" Front Panel, 1 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 2 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 3 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 4 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 5 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 6 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 7 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 8 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 9 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 10 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 1 U, 4 mm, Al, Anodized
19" Front Panel, 2 U, 4 mm, Al, Anodized
19" Front Panel, 3 U, 4 mm, Al, Anodized
19" Front Panel, 4 U, 4 mm, Al, Anodized
19" Front Panel, 5 U, 4 mm, Al, Anodized
19" Front Panel, 6 U, 4 mm, Al, Anodized
19" Front Panel, 7 U, 4 mm, Al, Anodized
19" Front Panel, 8 U, 4 mm, Al, Anodized
19" Front Panel, 9 U, 4 mm, Al, Anodized
19" Front Panel, 10 U, 4 mm, Al, Anodized

19" Front Panel, Plastic
19" plastic made clip on Front Panels with esthetic design are specially made for the datacom vertical.
Número de catálogoNome do itemAdd to Quote action
19" Front Panel, Plastic, 1 U, Snap-In and Clip-On, ABS, RAL 7035, 10 Pieces
19" Front Panel, Plastic, 2 U, Snap-In and Clip-On, ABS, RAL 7035, 10 Pieces
19" Front Panel, Plastic, 6 U, Snap-In and Clip-On, ABS, RAL 9005, 10 Pieces
19" Front Panel, Plastic, 6 U, Snap-In and Clip-On, ABS, RAL 7035, 10 Pieces

19" Front Panel, Vented
Vented front panels allows heat dissipation.
Número de catálogoNome do itemAdd to Quote action
19" Front Panel, Vented, 1 U, 2.5 mm, Al, RAL 7021
19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7021
19" Front Panel, Vented, 3 U, 2.5 mm, Al, RAL 7021
19" Front Panel, Vented, 1 U, 2.5 mm, Al, Untreated
19" Front Panel, Vented, 2 U, 2.5 mm, Al, Untreated
19" Front Panel, Vented, 3 U, 2.5 mm, Al, Untreated
19" Front Panel, Vented, 1 U, 2.5 mm, Al, Anodized
19" Front Panel, Vented, 2 U, 2.5 mm, Al, Anodized
19" Front Panel, Vented, 3 U, 2.5 mm, Al, Anodized
19" Front Panel, Vented, 1 U, 2.5 mm, Al, RAL 7035
19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7035
19" Front Panel, Vented, 3 U, 2.5 mm, Al, RAL 7035

19" Front Panel for Cable Eyes
19" Front panel allow the cable eye assemblies.

19" Cable Ducting and Cable Through Ducting
Cable ducting apparatus for smart cable management.
Número de catálogoNome do itemAdd to Quote action
19" Cable Ducting and Cable Through Ducting, 1 U, 1.5 mm, St, RAL 7035
19" Cable Ducting and Cable Through Ducting, 1 U, 1.5 mm, St, RAL 7021
19" Cable Ducting and Cable Through Ducting, 2 U, 1.5 mm, St, RAL 7035
19" Cable Ducting and Cable Through Ducting, 2 U, 1.5 mm, St, RAL 7021