Filtrar por
Filtro aplicado:
0
Limpar filtros
- Product Type
- Família de produtos
- Altura
- Grau de proteção
- Tipo
- Tensão AC
- Cor
- Profundidade
- Frame Material
- Tipo de alça
- Largura
- Works With
- Cladding Material
- Rack Height
- Material
- Acabamento
- Frame Color
- Altura
- Length
- Locking Type
- Instalação
- Quantidade por embalagem
- Código de cor
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Largura
- Tamanho da rosca
- Diameter
- Profundidade
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Em conformidade com
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Tensão nominal
- Coolant Feed
- Static Load
- Rack Units
- Metering Type
Produtos | 271 resultados (1735 artigos)

nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel
Ideal combination of Innovatieve CADDY fasteners for structural steel beam applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 2" dia, 1/2" Max Flange
nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 3" dia, 1/2" Max Flange
nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 4" dia, 1/2" Max Flange
nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 1" dia, 1/2" Max Flange
nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 1 5/16" dia, 1/2" Max Flange

nVent CADDY Cat HP J-Hook with BC26 Beam Clamp
Ideal combination of Innovatieve CADDY fasteners for structural steel beam applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook with BC26 Beam Clamp, 2" dia, 13/16" Max Flange
nVent CADDY Cat HP J-Hook with BC26 Beam Clamp, 3" dia, 13/16" Max Flange
nVent CADDY Cat HP J-Hook with BC26 Beam Clamp, 1" dia, 13/16" Max Flange
nVent CADDY Cat HP J-Hook with BC26 Beam Clamp, 1 5/16" dia, 13/16" Max Flange

nVent CADDY Cat HP J-Hook with Pedestal Clamp
Ideal combination of innovative CADDY fasteners for raised floor pedastal applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook with Pedestal Clamp, 2" dia, 3/4" Square, 7/8"-1 1/8" Round Pedestal
nVent CADDY Cat HP J-Hook with Pedestal Clamp, 3" dia, 3/4" Square, 7/8"-1 1/8" Round Pedestal
nVent CADDY Cat HP J-Hook with Pedestal Clamp, 4" dia, 3/4" Square, 7/8"-1 1/8" Round Pedestal

nVent CADDY Cat HP J-Hook Tree, Ceiling Mount
Ideal solution for segregating multiple runs of cable following the same path. They are ready to use right out of the box with a broad range of sizes, configurations, and attachment methods.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Double Sided, 2" dia, 2 Tier
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Double Sided, 2" dia, 3 Tier
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Double Sided, 2" dia, 4 Tier
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Single Sided, 2" dia, 2 Tier
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Single Sided, 2" dia, 3 Tier
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Single Sided, 2" dia, 4 Tier
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Double Sided, 4" dia, 2 Tier
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Double Sided, 4" dia, 3 Tier
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Double Sided, 4" dia, 4 Tier
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Single Sided, 4" dia, 2 Tier
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Single Sided, 4" dia, 3 Tier
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Single Sided, 4" dia, 4 Tier

nVent CADDY Cat HP J-Hook Tree, Flange Mount
Ideal solution for segregating multiple runs of cable following the same path. They are ready to use right out of the box with a broad range of sizes, configurations, and attachment methods.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Double Sided, 2" dia, 2 Tier
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Double Sided, 2" dia, 3 Tier
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Double Sided, 2" dia, 4 Tier
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Single Sided, 2" dia, 2 Tier
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Single Sided, 2" dia, 3 Tier
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Single Sided, 2" dia, 4 Tier
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Double Sided, 4" dia, 2 Tier
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Double Sided, 4" dia, 3 Tier
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Double Sided, 4" dia, 4 Tier
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Single Sided, 4" dia, 2 Tier
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Single Sided, 4" dia, 3 Tier
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Single Sided, 4" dia, 4 Tier

nVent CADDY Cat HP J-Hook Tree, Wall Mount
Ideal solution for segregating multiple runs of cable following the same path. They are ready to use right out of the box with a broad range of sizes, configurations, and attachment methods.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook Tree, Wall Mount, 2" dia, 2 Tier
nVent CADDY Cat HP J-Hook Tree, Wall Mount, 2" dia, 3 Tier
nVent CADDY Cat HP J-Hook Tree, Wall Mount, 2" dia, 4 Tier
nVent CADDY Cat HP J-Hook Tree, Wall Mount, 4" dia, 2 Tier
nVent CADDY Cat HP J-Hook Tree, Wall Mount, 4" dia, 3 Tier
nVent CADDY Cat HP J-Hook Tree, Wall Mount, 4" dia, 4 Tier

nVent CADDY Cat HP J-Hook with T-Grid Clip
Ideal combination of Innovatieve CADDY fasteners for acoustical T-grid applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook with T-Grid Clip, 1" dia