Filtrar por
Filtro aplicado:
0
Limpar filtros
- Product Type
- Família de produtos
- Altura
- Grau de proteção
- Tipo
- Tensão AC
- Cor
- Profundidade
- Frame Material
- Tipo de alça
- Largura
- Works With
- Cladding Material
- Rack Height
- Material
- Acabamento
- Frame Color
- Altura
- Length
- Locking Type
- Instalação
- Quantidade por embalagem
- Código de cor
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Largura
- Tamanho da rosca
- Diameter
- Profundidade
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Em conformidade com
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Tensão nominal
- Coolant Feed
- Static Load
- Rack Units
- Metering Type
Produtos | 271 resultados (1735 artigos)

Internal Retainer for Side Panel
The internal retainer is easily fitted without drilling, and allows the side panel to be removed only from inside.
Número de catálogoNome do itemAdd to Quote action
Internal Retainer for Side Panel Varistar

Varistar 19'' Shelf, Stationary, 75 kg
Varistar 19'' Shelf, Stationary, 75 kg.
Número de catálogoNome do itemAdd to Quote action
Varistar 19'' Shelf, Stationary, 75 kg, RAL 7021, 600W 500D
Varistar 19'' Shelf, Stationary, 75 kg, RAL 7021, 600W 600D
Varistar 19'' Shelf, Stationary, 75 kg, RAL 7021, 600W 700D
Varistar 19'' Shelf, Stationary, 75 kg, RAL 7021, 600W 800D
Varistar 19'' Shelf, Stationary, 75 kg, RAL 7021, 600W 1000D
Varistar 19'' Shelf, Stationary, 75 kg, RAL 7035, 600W 500D
Varistar 19'' Shelf, Stationary, 75 kg, RAL 7035, 600W 600D
Varistar 19'' Shelf, Stationary, 75 kg, RAL 7035, 600W 700D
Varistar 19'' Shelf, Stationary, 75 kg, RAL 7035, 600W 800D
Varistar 19'' Shelf, Stationary, 75 kg, RAL 7035, 600W 1000D

Varistar C-Rail for Cabinet Depth
Varistar C-Rail for Cabinet Depth.
Número de catálogoNome do itemAdd to Quote action
Varistar C-Rail for Cabinet Depth 600 mm
Varistar C-Rail for Cabinet Depth 900 mm
Varistar C-Rail for Cabinet Depth 1100 mm
Varistar C-Rail for Cabinet Depth 1200 mm
Varistar C-Rail for Cabinet Depth 800 mm
Varistar C-Rail for Cabinet Depth 1000 mm

Grid Straps
Grid Straps provided offer rectangular holes allowing use of cage nuts or front-loading cage nuts.
Número de catálogoNome do itemAdd to Quote action
Grid Straps for ProLine Frames 3-Row, 1200mm, Galvanized, Mild Steel

Washer
Washer used for PCB fixing.
Número de catálogoNome do itemAdd to Quote action

19" Front Panel With Holes for Handles
19" front panels with handle holes to ease handling.
Número de catálogoNome do itemAdd to Quote action
19" Front Panel With Holes for Handles, 1 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 2 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 3 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 4 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 5 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 6 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 1 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 2 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 3 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 4 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 5 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 6 U, 4 mm, Al, Anodized

19" Front Panel, Plastic
19" plastic made clip on Front Panels with esthetic design are specially made for the datacom vertical.
Número de catálogoNome do itemAdd to Quote action
19" Front Panel, Plastic, 1 U, Snap-In and Clip-On, ABS, RAL 7035, 10 Pieces
19" Front Panel, Plastic, 2 U, Snap-In and Clip-On, ABS, RAL 7035, 10 Pieces
19" Front Panel, Plastic, 6 U, Snap-In and Clip-On, ABS, RAL 9005, 10 Pieces
19" Front Panel, Plastic, 6 U, Snap-In and Clip-On, ABS, RAL 7035, 10 Pieces

19" Cable Ducting and Cable Through Ducting
Cable ducting apparatus for smart cable management.
Número de catálogoNome do itemAdd to Quote action
19" Cable Ducting and Cable Through Ducting, 1 U, 1.5 mm, St, RAL 7035
19" Cable Ducting and Cable Through Ducting, 1 U, 1.5 mm, St, RAL 7021
19" Cable Ducting and Cable Through Ducting, 2 U, 1.5 mm, St, RAL 7035
19" Cable Ducting and Cable Through Ducting, 2 U, 1.5 mm, St, RAL 7021

19" Equipment Shelf, 1 U
19" Equipment Shelf with 5 Kg load capacity.

19" Drawer
19" Drawers allow mounting of computers, writing surfaces for easy operations.
Número de catálogoNome do itemAdd to Quote action
19" Drawer, 1 U, RAL 7035
19" Drawer, 2 U, RAL 7035
19" Drawer, 3 U, RAL 7035
19" Drawer, 1 U, Front Panel Anodized
19" Drawer, 2 U, Front Panel Anodized
19" Drawer, 3 U, Front Panel Anodized
19" Drawer, 1 U, RAL 7021
19" Drawer, 2 U, RAL 7021
19" Drawer, 3 U, RAL 7021

19" Equipment Shelf, 2 U
19" Equipment Shelf allows easy storageand management of rack equipments.