Filtrar por
Filtro aplicado:
0
Limpar filtros
- Product Type
- Família de produtos
- Altura
- Grau de proteção
- Tipo
- Tensão AC
- Cor
- Profundidade
- Frame Material
- Tipo de alça
- Largura
- Works With
- Cladding Material
- Rack Height
- Material
- Acabamento
- Frame Color
- Altura
- Length
- Locking Type
- Instalação
- Quantidade por embalagem
- Código de cor
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Largura
- Tamanho da rosca
- Diameter
- Profundidade
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Em conformidade com
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Tensão nominal
- Coolant Feed
- Static Load
- Rack Units
- Metering Type
Produtos | 271 resultados (1735 artigos)

Velcro® Strip 7 x 200 mm
Velcro® Strip is one of the simplest cable bundling solutions.
Número de catálogoNome do itemAdd to Quote action
Velcro® Strip 7 x 200 mm

nVent CADDY Cat HP Extended Angle Bracket
Accessory celing/deck attachment for set drops for CAT HP J-Hooks.

nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, Swivel
Innovatieve component solution that enables the end user to combine a hammer-on fastener for beam installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
Número de catálogoNome do itemAdd to Quote action

nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip
Innovatieve component solution that enables the end user to combine a hammer-on fastener for beam installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, 1/8"–1/4" Flange
nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, 5/16"–1/2" Flange
nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, 1/2"–3/4" Flange

nVent CADDY Cat HP J-Hook Clip to Rod/Wire Clip
Innovative component solution that enables the end user to combine a multi-function fastener for threaded rod or wire installations with any size CADDY CAT HP J-Hook.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook Clip to Rod/Wire Clip, 1/4" Rod, #12–#8 Wire

nVent CADDY Cat HP J-Hook Angle Bracket
Innovatieve component solution that enables the end user to combine an angle bracket fastener for ceiling installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.

nVent CADDY Cat HP J-Hook Clip to Z Purlin Clip
Innovatieve component solution that enables the end user to combine a z-purlin fastener for structural steel installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook Clip to Z Purlin Clip, 1/16"–1/4" Flange

nVent CADDY Cat HP J-Hook Clip to BC Beam Clamp
Innovatieve component solution that enables the end user to combine a BC fastener for beam installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook Clip to BC Beam Clamp, 1/8"–1/2" Flange

nVent CADDY Cat HP J-Hook Clip to BC200 Beam Clamp
Innovative component solution that enables the end user to combine a BC200 fastener for beam installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook Clip to BC200 Beam Clamp, 1/8"–5/8" Flange

nVent CADDY Cat HP J-Hook Clip to BC Beam Clamp, Swivel
Innovative component solution that enables the end user to combine a BC fastener for beam installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook Clip to BC Beam Clamp, Swivel, 1/8"–1/2" Flange

nVent CADDY Cat HP J-Hook Clip to BC200 Beam Clamp, Swivel
Innovative component solution that enables the end user to combine a BC200 fastener for beam installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook Clip to BC200 Beam Clamp, Swivel, 1/8"–5/8" Flange

nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp
Innovatieve component solution that enables the end user to combine a pedestal clamp for raised floor installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 3/4" Round Pedestal
nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 3/4" Square, 7/8"-1 1/8" Round Pedestal
nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 1" Square Pedestal
nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 7/8" Square Pedestal