Filtrar por
Filtro aplicado:
0
Limpar filtros
- Product Type
- Família de produtos
- Altura
- Grau de proteção
- Tipo
- Tensão AC
- Cor
- Profundidade
- Frame Material
- Tipo de alça
- Largura
- Works With
- Cladding Material
- Rack Height
- Material
- Acabamento
- Frame Color
- Altura
- Length
- Locking Type
- Instalação
- Quantidade por embalagem
- Código de cor
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Largura
- Tamanho da rosca
- Diameter
- Profundidade
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Em conformidade com
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Tensão nominal
- Coolant Feed
- Static Load
- Rack Units
- Metering Type
Produtos | 271 resultados (1735 artigos)

PBC Braided Power Shunt
PBC Flat Braided Power Conductor.
Número de catálogoNome do itemAdd to Quote action
Flat Braided Power Shunt, 1,973.52 kcmil, 17.7"
Flat Braided Power Shunt, 197.35 kcmil, 9.84"
Flat Braided Power Shunt, 197.35 kcmil, 19.7"
Flat Braided Power Shunt, 2,368.23 kcmil, 19.7"
Flat Braided Power Shunt, 236.82 kcmil, 9.84"
Flat Braided Power Shunt, 300 kcmil, 9.84"
Flat Braided Power Shunt, 300 kcmil, 19.7"
Flat Braided Power Shunt, 394.7 kcmil, 9.84"
Flat Braided Power Shunt, 394.7 kcmil, 19.7"
Flat Braided Power Shunt, 493.38 kcmil, 11.8"
Flat Braided Power Shunt, 592.06 kcmil, 15.75"
Flat Braided Power Shunt, 789.41 kcmil, 15.75"
Flat Braided Power Shunt, 986.76 kcmil, 15.75"
Flat Braided Power Shunt, 1,184.12 kcmil, 17.7"
Flat Braided Power Shunt, 1,578.82 kcmil, 17.7"

nVent ERIFLEX FleXbus Phases Identification Kit
Número de catálogoNome do itemAdd to Quote action
FleXbus Phases Identification Kit

nVent ERIFLEX FleXbus IP55 Conductor Entry
nVent ERIFLEX FleXbus IP55 Conductor Entries can be used for switchboard and/or power supply cover to upgrade an installation to IP55 level.
Número de catálogoNome do itemAdd to Quote action
FleXbus IP55 Conductor Entry, Single Entry, 6.929" x 4.016" x 5.984"
FleXbus IP55 Conductor Entry, Double Entry, 6.929" x 6.181" x 5.984"
FleXbus IP55 Conductor Entry, Single Entry, 4.961" x 4.016" x 6.89"
FleXbus IP55 Conductor Entry, Double Entry, 4.961" x 6.181" x 6.89"

nVent ERIFLEX FleXbus IP66 Upgrade Kit
Optional Heat shrink Tubing to upgrade from IP55 to IP66. Thick wall polyolefin heat shrink tubing with coextruded hot melt adhesive. Shrink ratio is up to 4:1.
Número de catálogoNome do itemAdd to Quote action
nVent ERIFLEX FleXbus IP66 Upgrade Kit, 4.13" Max, 0.11 lb
nVent ERIFLEX FleXbus IP66 Upgrade Kit, 2.76" Max, 0.09 lb

Cable Ducting for Novastar and Eurorack
Cover the opening on shortened doors or rear panels.
Número de catálogoNome do itemAdd to Quote action
Cable Ducting for Novastar and Eurorack, RAL 7021, Screwed, 3 U
Cable Ducting for Novastar and Eurorack, RAL 7021, Screwed, 4 U
Cable Ducting for Novastar and Eurorack, RAL 7021, 3 U
Cable Ducting for Novastar and Eurorack, RAL 7021, 4 U
Cable Ducting for Novastar and Eurorack, RAL 7035, Screwed, 4 U
Cable Ducting for Novastar and Eurorack, RAL 7035, Screwed, 3 U

Varistar Cable Ladder
Vertical cable grid for Varistar free standing cabinets.

Velcro® Strip 7 x 200 mm
Velcro® Strip is one of the simplest cable bundling solutions.
Número de catálogoNome do itemAdd to Quote action
Velcro® Strip 7 x 200 mm

nVent CADDY Cat CM Double J-Hook
Large capacity non-continuous pathway support solution with a wide base and beveled edge design for high-performance data cables and fibre optics. Highly versitile solution in combination with strut or threaded rod configurations.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat CM Double J-Hook, 70 Cable Capacity, Cat 5e, 30 Cable Capacity, Cat 6A

nVent CADDY Cat HP Extended Angle Bracket
Accessory celing/deck attachment for set drops for CAT HP J-Hooks.

nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, Swivel
Innovatieve component solution that enables the end user to combine a hammer-on fastener for beam installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
Número de catálogoNome do itemAdd to Quote action

nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip
Innovatieve component solution that enables the end user to combine a hammer-on fastener for beam installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, 1/8"–1/4" Flange
nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, 5/16"–1/2" Flange
nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, 1/2"–3/4" Flange

nVent CADDY Cat HP J-Hook Clip to Rod/Wire Clip
Innovative component solution that enables the end user to combine a multi-function fastener for threaded rod or wire installations with any size CADDY CAT HP J-Hook.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook Clip to Rod/Wire Clip, 1/4" Rod, #12–#8 Wire