Filtrar por
Filtro aplicado:
0
Limpar filtros
- Product Type
- Família de produtos
- Altura
- Grau de proteção
- Tipo
- Tensão AC
- Cor
- Profundidade
- Frame Material
- Tipo de alça
- Largura
- Works With
- Cladding Material
- Rack Height
- Material
- Acabamento
- Frame Color
- Altura
- Length
- Locking Type
- Instalação
- Quantidade por embalagem
- Código de cor
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Largura
- Tamanho da rosca
- Diameter
- Profundidade
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Em conformidade com
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Tensão nominal
- Coolant Feed
- Static Load
- Rack Units
- Metering Type
Produtos | 271 resultados (1735 artigos)

RackChiller RDHX PRO Hose Kit with Valve
Flexible Hoses for RDHX PRO / RackChiller RDHX PRO, 4m
Número de catálogoNome do itemAdd to Quote action
RackChiller RDHX PRO Hose Kit with Valve

Leak Detection Package LHX+ / RackChiller In-Row
Número de catálogoNome do itemAdd to Quote action
Leak Detection for Varistar LHX+ 45 / RackChiller In-Row 45

RackChiller In-Row 45 Height Adapter
Ganging kit to be used in combination with the RackChiller In-Row and Varistar or ProLine racks.

TD Compact Four Pole Distribution Block, 40 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
Número de catálogoNome do itemAdd to Quote action
Four Pole Distribution Block, 40 A, 2 Line Side & 11 Load Side Connections

TR Four Pole Distribution Block, 125 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
Número de catálogoNome do itemAdd to Quote action
Four Pole Distrib. Block with Threaded Bars, 125 A

SBLT-250 Lug-to-Tunnel Power Terminal
Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine or industrial equipment..
Número de catálogoNome do itemAdd to Quote action
Power Terminal, Lug-to-Tunnel, 250 A

Single Pole Distribution Block
Primary device for easy assembly between a wide range of conductors to perform electrical power distribution.
Número de catálogoNome do itemAdd to Quote action
Single Pole Dist. Block, 255 A UL/CSA, Cable Line, 11 Cables Load, Copper
Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 12 Cables Load, Aluminum
Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 12 Cables Load, Copper
Single Pole Dist. Block, 400 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum
Single Pole Dist. Block,400 A UL/CSA, 2 Cables Line, 12 Cables Load, Copper
Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 11 Cables Load, Copper
Single Pole Dist. Block, 85 A UL/CSA, Cable Line, 6 Cables Load, Copper
Single Pole Dist. Block, 255 A UL/CSA, Flat Cond. Line, 6 Cables Load, Copper
Single Pole Dist. Block, 335 A UL/CSA, Flat Cond. Line, 11 Cables Load, Copper
Single Pole Dist. Block, 500 A UL/CSA, Flat Cond. Line, 12 Cables Load, Aluminum
Single Pole Dist. Block, 670 A UL/CSA, Flat Cond. Line, 12 Cables Load, Aluminum
Single Pole Dist. Block, 475 A UL/CSA, Flat Cond. Line, 6 Cables Load, Aluminum
Single Pole Dist. Block, 840 A UL/CSA, Flat Cond. Line, 9 Cables Load, Aluminum
Single Pole Dist. Block, 490 A UL/CSA, Flat Cond. Line, 9 Cables Load, Aluminum
Single Pole Dist. Block, 150 A UL/CSA, Cable Line, 7 Cables Load, Copper
Single Pole Dist. Block, 200 A UL/CSA, Cable Line, 7 Cables Load, Copper
Single Pole Dist. Block, 760 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum
Single Pole Dist. Block, 670 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum
Single Pole Dist. Block, 950 A UL/CSA, 2 Cables Line, 9 Cables Load, Aluminum
Single Pole Dist. Block, 380 A UL/CSA, Cable Line, 6 Cables Load, Aluminum
Single Pole Dist. Block, 420 A UL/CSA, Cable Line, 9 Cables Load, Aluminum

nVent ERIFLEX FleXbus HCBC Clamp
nVent ERIFLEX FleXbus HCBC Clamp is used to fix the nVent ERIFLEX FleXbus Conductor on the transformer or power supply palm, without drilling. Its rigid design assures even contact pressure and is ideal for on-site modifications.
Número de catálogoNome do itemAdd to Quote action
FleXbus HCBC Clamp, 3.937" x 6.299"
FleXbus HCBC Clamp, 4.724" x 7.087"
FleXbus HCBC Clamp, 6.299" x 8.661"
FleXbus HCBC Clamp, 2.48" x 4.843"
FleXbus HCBC Clamp, 3.15" x 5.512"

nVent ERIFLEX FleXbus Foam Barrier FBS
nVent ERIFLEX FleXbus Foam Barrier FBS is a two-component, expanding polyurethane sealant that stops smoke and fire. It is used to seal component openings, openings with many penetrating elements, that are difficult to access or that are irregular.
Número de catálogoNome do itemAdd to Quote action
FleXbus Foam Barrier FBS, 0.6 gal Max Volume Yield
FleXbus Foam Barrier FBS, 0.5 gal Max Volume Yield

nVent ERIFLEX FleXbus Stripper Cutter
nVent ERIFLEX FleXbus Stripper Cutter is designed for stripping nVent ERIFLEX FleXbus Conductor insulation without damaging the conductive multi-wire braid.
Número de catálogoNome do itemAdd to Quote action
FleXbus Stripper Cutter

nVent ERIFLEX FleXbus Conductor
Número de catálogoNome do itemAdd to Quote action
FleXbus Conductor, 1.24 in², 905" x 1.97" x 1.97" x 0.98" x 188.23 lb
FleXbus Conductor, 1.24 in², 944" x 1.97" x 1.97" x 0.98" x 196.45 lb
FleXbus Conductor, 1.24 in², 984" x 1.97" x 1.97" x 0.98" x 204.6 lb
FleXbus Conductor, 1.24 in², 118.11" x 1.97" x 1.97" x 0.98" x 24.55 lb
FleXbus Conductor, 1.24 in², 157.48" x 1.97" x 1.97" x 0.98" x 32.74 lb
FleXbus Conductor, 1.24 in², 196.85" x 1.97" x 1.97" x 0.98" x 40.92 lb
FleXbus Conductor, 1.24 in², 236.22" x 1.97" x 1.97" x 0.98" x 49.10 lb
FleXbus Conductor, 0.992 in², 157.48" x 0.98" x 0.98" x 0.49" x 26.01 lb
FleXbus Conductor, 0.992 in², 196.85" x 0.98" x 0.98" x 0.49" x 32.41 lb
FleXbus Conductor, 0.992 in², 236.22" x 0.98" x 0.98" x 0.49" x 39.02 lb
FleXbus Conductor, 0.992 in², 275.59" x 0.98" x 0.98" x 0.49" x 45.42 lb
FleXbus Conductor, 0.992 in², 314.96" x 0.98" x 0.98" x 0.49" x 52.03 lb
FleXbus Conductor, 0.992 in², 354.33" x 0.98" x 0.98" x 0.49" x 58.42 lb
FleXbus Conductor, 1.24 in², 393.7" x 1.97" x 1.97" x 0.98" x 81.84 lb
FleXbus Conductor, 1.24 in², 433" x 1.97" x 1.97" x 0.98" x 90.02 lb
FleXbus Conductor, 1.24 in², 472" x 1.97" x 1.97" x 0.98" x 98.21 lb
FleXbus Conductor, 1.24 in², 511" x 1.97" x 1.97" x 0.98" x 106.39 lb
FleXbus Conductor, 1.24 in², 551" x 1.97" x 1.97" x 0.98" x 114.58 lb
FleXbus Conductor, 1.24 in², 590" x 1.97" x 1.97" x 0.98" x 122.76 lb
FleXbus Conductor, 1.24 in², 629" x 1.97" x 1.97" x 0.98" x 130.94 lb
FleXbus Conductor, 1.24 in², 669" x 1.97" x 1.97" x 0.98" x 139.13 lb
FleXbus Conductor, 1.24 in², 708" x 1.97" x 1.97" x 0.98" x 147.31 lb
FleXbus Conductor, 1.24 in², 748" x 1.97" x 1.97" x 0.98" x 155.5 lb
FleXbus Conductor, 1.24 in², 78.74" x 1.97" x 1.97" x 0.98" x 16.37 lb
FleXbus Conductor, 1.24 in², 787" x 1.97" x 1.97" x 0.98" x 163.68 lb
FleXbus Conductor, 1.24 in², 826" x 1.97" x 1.97" x 0.98" x 171.86 lb
FleXbus Conductor, 1.24 in², 866" x 1.97" x 1.97" x 0.98" x 180.05 lb
FleXbus Conductor, 0,845 in² ,748,03'' x 0.98" x 0.49" x 108.44 lb
FleXbus Conductor, 0.845 in², 78.74" x 0.98" x 0.49" x 11.46 lb
FleXbus Conductor, 0,845 in² ,787,4'' x 0.98" x 0.49" x 114.17 lb
FleXbus Conductor, 0,845 in² ,826,77'' x 0.98" x 0.49" x 119.9 lb
FleXbus Conductor, 0,845 in² ,866,14'' x 0.98" x 0.49" x 125.63 lb
FleXbus Conductor, 0,845 in² ,905,51'' x 0.98" x 0.49" x 131.36 lb
FleXbus Conductor, 0,845 in² ,944,88'' x 0.98" x 0.49" x 137.09 lb
FleXbus Conductor, 0,845 in² ,984,25'' x 0.98" x 0.49" x 142.82 lb
FleXbus Conductor, 0.845 in², 118.11" x 0.98" x 0.49" x 17.2 lb
FleXbus Conductor, 0.845 in², 157.48" x 0.98" x 0.49" x 22.71 lb
FleXbus Conductor, 0.845 in², 196.85" x 0.98" x 0.49" x 28.44 lb
FleXbus Conductor, 0.845 in², 236.22" x 0.98" x 0.49" x 34.17 lb
FleXbus Conductor, 0.845 in², 275.59" x 0.98" x 0.49" x 39.9 lb
FleXbus Conductor, 0.845 in², 314.96" x 0.98" x 0.49" x 45.64 lb
FleXbus Conductor, 0.845 in², 354.33" x 0.98" x 0.49" x 51.37 lb
FleXbus Conductor, 0.992 in², 393.7" x 0.98" x 0.98" x 0.49" x 65.04 lb
FleXbus Conductor, 0,992 in² ,433,07'' x 0.98" x 0.98" x 0.49" x 71.63 lb
FleXbus Conductor, 0,992 in² ,472,44'' x 0.98" x 0.98" x 0.49" x 78.24 lb
FleXbus Conductor, 0,992 in² ,511,81'' x 0.98" x 0.98" x 0.49" x 84.85 lb
FleXbus Conductor, 0,992 in² ,551,18'' x 0.98" x 0.98" x 0.49" x 91.47 lb
FleXbus Conductor, 0,992 in² ,590,55'' x 0.98" x 0.98" x 0.49" x 98.08 lb
FleXbus Conductor, 0,992 in² ,629,92'' x 0.98" x 0.98" x 0.49" x 104.69 lb
FleXbus Conductor, 0,992 in² ,669,29'' x 0.98" x 0.98" x 0.49" x 111.3 lb
FleXbus Conductor, 0,992 in² ,708,66'' x 0.98" x 0.98" x 0.49" x 117.91 lb
FleXbus Conductor, 0,992 in² ,748,03'' x 0.98" x 0.98" x 0.49" x 124.53 lb
FleXbus Conductor, 0.992 in², 78.74" x 0.98" x 0.98" x 0.49" x 13.01 lb
FleXbus Conductor, 0,992 in² ,787,4'' x 0.98" x 0.98" x 0.49" x 131.14 lb
FleXbus Conductor, 0,992 in² ,826,77'' x 0.98" x 0.98" x 0.49" x 137.75 lb
FleXbus Conductor, 0,992 in² ,866,14'' x 0.98" x 0.98" x 0.49" x 144.36 lb
FleXbus Conductor, 0,992 in² ,905,51'' x 0.98" x 0.98" x 0.49" x 150.97 lb
FleXbus Conductor, 0,992 in² ,944,88'' x 0.98" x 0.98" x 0.49" x 157.59 lb
FleXbus Conductor, 0,992 in² ,984,25'' x 0.98" x 0.98" x 0.49" x 164.2 lb
FleXbus Conductor, 0.992 in², 118.11" x 0.98" x 0.98" x 0.49" x 19.4 lb
FleXbus Conductor, 1.24 in², 275.59" x 1.97" x 1.97" x 0.98" x 57.29 lb
FleXbus Conductor, 1.24 in², 314.96" x 1.97" x 1.97" x 0.98" x 65.47 lb
FleXbus Conductor, 1.24 in², 354.33" x 1.97" x 1.97" x 0.98" x 73.66 lb
FleXbus Conductor, 1.488 in², 393.7" x 1.97" x 1.97" x 0.98" x 98.11 lb
FleXbus Conductor, 1,488 in² ,433,07'' x 1.97" x 1.97" x 0.98" x 108 lb
FleXbus Conductor, 1,488 in² ,472,44'' x 1.97" x 1.97" x 0.98" x 117.91 lb
FleXbus Conductor, 1,488 in² ,511,81'' x 1.97" x 1.97" x 0.98" x 127.83 lb
FleXbus Conductor, 1,488 in² ,551,18'' x 1.97" x 1.97" x 0.98" x 137.75 lb
FleXbus Conductor, 1,488 in² ,590,55'' x 1.97" x 1.97" x 0.98" x 147.67 lb
FleXbus Conductor, 1,488 in² ,629,92'' x 1.97" x 1.97" x 0.98" x 157.59 lb
FleXbus Conductor, 1,488 in² ,669,29'' x 1.97" x 1.97" x 0.98" x 167.5 lb
FleXbus Conductor, 1.984 in², 393.7" x 1.97" x 1.97" x 0.98" x 125.22 lb
FleXbus Conductor, 1,488 in² ,708,66'' x 1.97" x 1.97" x 0.98" x 177.42 lb
FleXbus Conductor, 1,488 in² ,748,03'' x 1.97" x 1.97" x 0.98" x 187.34 lb
FleXbus Conductor, 1.488 in², 78.74" x 1.97" x 1.97" x 0.98" x 19.62 lb
FleXbus Conductor, 1,488 in² ,787,4'' x 1.97" x 1.97" x 0.98" x 197.26 lb
FleXbus Conductor, 1,488 in² ,826,77'' x 1.97" x 1.97" x 0.98" x 207.18 lb
FleXbus Conductor, 1,488 in² ,866,14'' x 1.97" x 1.97" x 0.98" x 217.09 lb
FleXbus Conductor, 1,488 in² ,905,51'' x 1.97" x 1.97" x 0.98" x 227.01 lb
FleXbus Conductor, 1,488 in² ,944,88'' x 1.97" x 1.97" x 0.98" x 238.03 lb
FleXbus Conductor, 1,488 in² ,984,25'' x 1.97" x 1.97" x 0.98" x 246.85 lb
FleXbus Conductor, 1.488 in², 118.11" x 1.97" x 1.97" x 0.98" x 29.32 lb
FleXbus Conductor, 1,984 in² ,433,07'' x 1.97" x 1.97" x 0.98" x 137.75 lb
FleXbus Conductor, 1,984 in² ,472,44'' x 1.97" x 1.97" x 0.98" x 150.31 lb
FleXbus Conductor, 1,984 in² ,511,81'' x 1.97" x 1.97" x 0.98" x 162.88 lb
FleXbus Conductor, 1,984 in² ,551,18'' x 1.97" x 1.97" x 0.98" x 175.44 lb
FleXbus Conductor, 1,984 in² ,590,55'' x 1.97" x 1.97" x 0.98" x 188 lb
FleXbus Conductor, 1.984 in², 78.74" x 1.97" x 1.97" x 0.98" x 25.13 lb
FleXbus Conductor, 1.984 in², 118.11" x 1.97" x 1.97" x 0.98" x 37.48 lb
FleXbus Conductor, 1.984 in², 157.48" x 1.97" x 1.97" x 0.98" x 50.04 lb
FleXbus Conductor, 1.984 in², 196.85" x 1.97" x 1.97" x 0.98" x 62.61 lb
FleXbus Conductor, 1.984 in², 236.22" x 1.97" x 1.97" x 0.98" x 75.18 lb
FleXbus Conductor, 0,558 in² ,748,03'' x 0.98" x 0.49" x 78.24 lb
FleXbus Conductor, 0.558 in², 78.74" x 0.98" x 0.49" x 8.16 lb
FleXbus Conductor, 0,558 in² ,787,4'' x 0.98" x 0.49" x 82.43 lb
FleXbus Conductor, 0,558 in² ,826,77'' x 0.98" x 0.49" x 86.62 lb
FleXbus Conductor, 0,558 in² ,866,14'' x 0.98" x 0.49" x 90.8 lb
FleXbus Conductor, 0,558 in² ,905,51'' x 0.98" x 0.49" x 94.99 lb
FleXbus Conductor, 0,558 in² ,944,88'' x 0.98" x 0.49" x 99.18 lb
FleXbus Conductor, 0,558 in² ,984,25'' x 0.98" x 0.49" x 103.37 lb
FleXbus Conductor, 0.558 in², 118.11" x 0.98" x 0.49" x 12.13 lb
FleXbus Conductor, 0.558 in², 157.48" x 0.98" x 0.49" x 16.09 lb
FleXbus Conductor, 0.558 in², 196.85" x 0.98" x 0.49" x 20.28 lb
FleXbus Conductor, 0.558 in², 236.22" x 0.98" x 0.49" x 24.25 lb
FleXbus Conductor, 0.558 in², 275.59" x 0.98" x 0.49" x 28.44 lb
FleXbus Conductor, 0.558 in², 314.96" x 0.98" x 0.49" x 32.41 lb
FleXbus Conductor, 0.558 in², 354.33" x 0.98" x 0.49" x 36.38 lb
FleXbus Conductor, 0.845 in², 393.7" x 0.98" x 0.49" x 56.88 lb
FleXbus Conductor, 0,845 in² ,433,07'' x 0.98" x 0.49" x 62.59 lb
FleXbus Conductor, 0,845 in² ,472,44'' x 0.98" x 0.49" x 68.32 lb
FleXbus Conductor, 0,845 in² ,511,81'' x 0.98" x 0.49" x 74.05 lb
FleXbus Conductor, 0,845 in² ,551,18'' x 0.98" x 0.49" x 79.78 lb
FleXbus Conductor, 0,845 in² ,590,55'' x 0.98" x 0.49" x 85.52 lb
FleXbus Conductor, 0,845 in² ,629,92'' x 0.98" x 0.49" x 91.25 lb
FleXbus Conductor, 0,845 in² ,669,29'' x 0.98" x 0.49" x 96.98 lb
FleXbus Conductor, 0,845 in² ,708,66'' x 0.98" x 0.49" x 102.71 lb
FleXbus Conductor, 1.488 in², 157.48" x 1.97" x 1.97" x 0.98" x 39.24 lb
FleXbus Conductor, 1.488 in², 196.85" x 1.97" x 1.97" x 0.98" x 48.94 lb
FleXbus Conductor, 1.488 in², 236.22" x 1.97" x 1.97" x 0.98" x 58.86 lb
FleXbus Conductor, 1.488 in², 275.59" x 1.97" x 1.97" x 0.98" x 68.56 lb
FleXbus Conductor, 1.488 in², 314.96" x 1.97" x 1.97" x 0.98" x 78.48 lb
FleXbus Conductor, 1.488 in², 354.33" x 1.97" x 1.97" x 0.98" x 88.18 lb
FleXbus Conductor, 1.984 in², 275.59" x 1.97" x 1.97" x 0.98" x 87.52 lb
FleXbus Conductor, 1.984 in², 314.96" x 1.97" x 1.97" x 0.98" x 100.09 lb
FleXbus Conductor, 1.984 in², 354.33" x 1.97" x 1.97" x 0.98" x 112.66 lb
FleXbus Conductor, 2.806 in², 393.7" x 1.97" x 1.97" x 0.98" x 170.64 lb
FleXbus Conductor, 2,806 in² ,433,07'' x 1.97" x 1.97" x 0.98" x 187.78 lb
FleXbus Conductor, 2,806 in² ,472,44'' x 1.97" x 1.97" x 0.98" x 204.97 lb
FleXbus Conductor, 2,806 in² ,511,81'' x 1.97" x 1.97" x 0.98" x 222.6 lb
FleXbus Conductor, 2,806 in² ,551,18'' x 1.97" x 1.97" x 0.98" x 240.24 lb
FleXbus Conductor, 2,806 in² ,590,55'' x 1.97" x 1.97" x 0.98" x 255.66 lb
FleXbus Conductor, 2.806 in², 78.74" x 1.97" x 1.97" x 0.98" x 34.17 lb
FleXbus Conductor, 2.806 in², 118.11" x 1.97" x 1.97" x 0.98" x 51.15 lb
FleXbus Conductor, 2.806 in², 157.48" x 1.97" x 1.97" x 0.98" x 68.34 lb
FleXbus Conductor, 2.806 in², 196.85" x 1.97" x 1.97" x 0.98" x 85.32 lb
FleXbus Conductor, 2.806 in², 236.22" x 1.97" x 1.97" x 0.98" x 102.29 lb
FleXbus Conductor, 2.806 in², 275.59" x 1.97" x 1.97" x 0.98" x 119.49 lb
FleXbus Conductor, 2.806 in², 314.96" x 1.97" x 1.97" x 0.98" x 136.47 lb
FleXbus Conductor, 2.806 in², 354.33" x 1.97" x 1.97" x 0.98" x 153.66 lb
FleXbus Conductor, 0.341 in², 393.7" x 0.98" x 0.49" x 28 lb
FleXbus Conductor, 0,341 in² ,433,07'' x 0.98" x 0.49" x 30.86 lb
FleXbus Conductor, 0,341 in² ,472,44'' x 0.98" x 0.49" x 33.72 lb
FleXbus Conductor, 0,341 in² ,511,81'' x 0.98" x 0.49" x 36.59 lb
FleXbus Conductor, 0,341 in² ,551,18'' x 0.98" x 0.49" x 39.45 lb
FleXbus Conductor, 0,341 in² ,590,55'' x 0.98" x 0.49" x 42.32 lb
FleXbus Conductor, 0,341 in² ,629,92'' x 0.98" x 0.49" x 45.18 lb
FleXbus Conductor, 0,341 in² ,669,29'' x 0.98" x 0.49" x 48.05 lb
FleXbus Conductor, 0,341 in² ,708,66'' x 0.98" x 0.49" x 50.91 lb
FleXbus Conductor, 0,341 in² ,748,03'' x 0.98" x 0.49" x 53.78 lb
FleXbus Conductor, 0.341 in², 78.74" x 0.98" x 0.49" x 5.51 lb
FleXbus Conductor, 0,341 in² ,787,4'' x 0.98" x 0.49" x 56.64 lb
FleXbus Conductor, 0,341 in² ,826,77'' x 0.98" x 0.49" x 59.51 lb
FleXbus Conductor, 0,341 in² ,866,14'' x 0.98" x 0.49" x 62.37 lb
FleXbus Conductor, 0,341 in² ,905,51'' x 0.98" x 0.49" x 65.24 lb
FleXbus Conductor, 0,341 in² ,944,88'' x 0.98" x 0.49" x 68.1 lb
FleXbus Conductor, 0,341 in² ,984,25'' x 0.98" x 0.49" x 70.97 lb
FleXbus Conductor, 0.341 in², 118.11" x 0.98" x 0.49" x 8.38 lb
FleXbus Conductor, 0.341 in², 157.48" x 0.98" x 0.49" x 11.24 lb
FleXbus Conductor, 0.341 in², 196.85" x 0.98" x 0.49" x 13.89 lb
FleXbus Conductor, 0.341 in², 236.22" x 0.98" x 0.49" x 16.76 lb
FleXbus Conductor, 0.341 in², 275.59" x 0.98" x 0.49" x 19.62 lb
FleXbus Conductor, 0.341 in², 314.96" x 0.98" x 0.49" x 22.27 lb
FleXbus Conductor, 0.341 in², 354.33" x 0.98" x 0.49" x 25.13 lb
FleXbus Conductor, 0.558 in², 393.7" x 0.98" x 0.49" x 40.57 lb
FleXbus Conductor, 0,558 in² ,433,07'' x 0.98" x 0.49" x 44.74 lb
FleXbus Conductor, 0,558 in² ,472,44'' x 0.98" x 0.49" x 48.93 lb
FleXbus Conductor, 0,558 in² ,511,81'' x 0.98" x 0.49" x 53.12 lb
FleXbus Conductor, 0,558 in² ,551,18'' x 0.98" x 0.49" x 57.3 lb
FleXbus Conductor, 0,558 in² ,590,55'' x 0.98" x 0.49" x 61.49 lb
FleXbus Conductor, 0,558 in² ,629,92'' x 0.98" x 0.49" x 65.68 lb
FleXbus Conductor, 0,558 in² ,669,29'' x 0.98" x 0.49" x 69.87 lb
FleXbus Conductor, 0,558 in² ,708,66'' x 0.98" x 0.49" x 74.05 lb

nVent ERIFLEX FleXbus Extender Type 1 Flat and Pre-Drilled
nVent ERIFLEX FleXbus Extender Type 1 Flat and Pre-Drilled is an optional tool which provides more connection possibilities for the nVent ERIFLEX FleXbus Connector.
Número de catálogoNome do itemAdd to Quote action
FleXbus Extender Type 1 Flat and Pre-Drilled, 960 mm², 1280 mm², 1810 mm²
FleXbus Extender Type 1 Flat and Pre-Drilled, 220 mm², 360 mm², 545 mm²
FleXbus Extender Type 1 Flat and Pre-Drilled, 640 mm²