Filtrar por
Filtro aplicado:
0
Limpar filtros
- Product Type
- Família de produtos
- Altura
- Grau de proteção
- Tipo
- Tensão AC
- Cor
- Profundidade
- Tipo de alça
- Rack Height
- Largura
- Works With
- Acabamento
- Altura
- Length
- Material
- Instalação
- Quantidade por embalagem
- Código de cor
- EMC Shielding
- Rack Width
- Switched Outlets
- Largura
- Tamanho da rosca
- Diameter
- Profundidade
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Supply Voltage
- Redundant Power Supply
- Tensão nominal
- Coolant Feed
- Rack Units
- Metering Type
Produtos | 122 resultados (502 artigos)

RackChiller Rear Door Cooler, Active
Cools warm exhaust air from IT equipment before re-introducing back into the room, supports server air flow.
Número de catálogoNome do itemAdd to Quote action
RackChiller Rear Door Cooler, Active, Air-Liquid Heat Exchanger, Fans, 2000H 600W
RackChiller Rear Door Cooler, Active, Air-Liquid Heat Exchanger, Fans, 2000H 800W
RackChiller Rear Door Cooler, Active, Air-Liquid Heat Exchanger, Fans, 2200H 600W
RackChiller Rear Door Cooler, Active, Air-Liquid Heat Exchanger, Fans, 2200H 800W
RackChiller Rear Door Cooler, Active, Air-Liquid Heat Exchanger, Fans, 2450H 600W
RackChiller Rear Door Cooler, Active, Air-Liquid Heat Exchanger, Fans, 2450H 800W

RackChiller Rear Door Cooler, Passive
Cools warm exhaust air from the IT equipment before re-introducing back into the room.
Número de catálogoNome do itemAdd to Quote action
RackChiller Rear Door Cooler, Passive, Air-Liquid Heat Exchanger, 2000H 600W
RackChiller Rear Door Cooler, Passive, Air-Liquid Heat Exchanger, 2000H 800W
RackChiller Rear Door Cooler, Passive, Air-Liquid Heat Exchanger, 2200H 600W
RackChiller Rear Door Cooler, Passive, Air-Liquid Heat Exchanger, 2200H 800W
RackChiller Rear Door Cooler, Passive, Air-Liquid Heat Exchanger, 2450H 600W
RackChiller Rear Door Cooler, Passive, Air-Liquid Heat Exchanger, 2450H 800W

Varistar LHX+ 45 In-Rack
Side-mount cooler for In-rack Cooling applications. Pulls warm air form rack rear (warm) plenum and provides it into front (cold) plenum.

RackChiller Rear Door Display and Keypad
Terminal consisting of display and 6 keys for local access to controller.

LHX+ Water Control Package
Stainless steel pipe inserts with sensors (pressure, temperature, and flow).
Número de catálogoNome do itemAdd to Quote action
LHX+ Water Control Package Kit

RackChiller Rear Door Control Unit, Passive
Adds coolant flow control functionality to RackChiller Rear Door Passive.
Número de catálogoNome do itemAdd to Quote action
RackChiller Rear Door Control Unit, Passive

Varistar CP Base Plinth 300 W
Base plinth for Varistar LHX+ 45 Cooler.
Número de catálogoNome do itemAdd to Quote action
Varistar LHX+ 45 Base Plinth 100H

Flexible Hoses for LHX+ / RackChiller In-Row, BSP / BSP
Flexible Hoses for LHX+ / RackChiller In-Row, 4 m.

Varistar CP Front Blanking 300 W
Front Blanking Kit for Varistar rack, 300 wide.
Número de catálogoNome do itemAdd to Quote action
Levelling Feet Blanking for Varistar LHX+ 45 / RackChiller In-Row 45

RackChiller RDHX PRO Leak Detection Kit
Número de catálogoNome do itemAdd to Quote action
RackChiller RDHX PRO Leak Detection Kit

RackChiller RDHX PRO Door Filter
RackChiller RDHX door with air filter

Flexible Hoses for LHX+ / RackChiller In-Row, QD / BSP
Flexible Hoses for LHX+ / RackChiller In-Row, 4 m.