Filtrar por
Filtro aplicado:
0
Limpar filtros
- Product Type
- Família de produtos
- Altura
- Grau de proteção
- Tipo
- Tensão AC
- Cor
- Profundidade
- Tipo de alça
- Rack Height
- Largura
- Works With
- Acabamento
- Altura
- Length
- Material
- Instalação
- Quantidade por embalagem
- Código de cor
- EMC Shielding
- Rack Width
- Switched Outlets
- Largura
- Tamanho da rosca
- Diameter
- Profundidade
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Supply Voltage
- Redundant Power Supply
- Tensão nominal
- Coolant Feed
- Rack Units
- Metering Type
Produtos | 122 resultados (502 artigos)

19" Equipment Shelf, 2 U
19" Equipment Shelf allows easy storageand management of rack equipments.

Grounding/Earthing Washer

LED Lights for Cabinets
Número de catálogoNome do itemAdd to Quote action

19" Front Panel With Holes for Handles
19" front panels with handle holes to ease handling.
Número de catálogoNome do itemAdd to Quote action
19" Front Panel With Holes for Handles, 1 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 2 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 3 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 4 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 5 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 6 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 1 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 2 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 3 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 4 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 5 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 6 U, 3 mm, Al, Anodized, Untreated Edges

19" Equipment Shelf, 1 U
19" Equipment Shelf with 5 Kg load capacity.

Varistar Cable Eye
Cable eyes to support vertical structured cable management along the Varistar frame uprights.

19" Front Panel, Vented
Vented front panels allows heat dissipation.
Número de catálogoNome do itemAdd to Quote action
19" Front Panel, Vented, 1 U, 2.5 mm, Al, RAL 7021
19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7021
19" Front Panel, Vented, 3 U, 2.5 mm, Al, RAL 7021
19" Front Panel, Vented, 1 U, 2.5 mm, Al, Untreated
19" Front Panel, Vented, 2 U, 2.5 mm, Al, Untreated
19" Front Panel, Vented, 3 U, 2.5 mm, Al, Untreated
19" Front Panel, Vented, 1 U, 2.5 mm, Al, Anodized
19" Front Panel, Vented, 2 U, 2.5 mm, Al, Anodized
19" Front Panel, Vented, 3 U, 2.5 mm, Al, Anodized
19" Front Panel, Vented, 1 U, 2.5 mm, Al, RAL 7035
19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7035
19" Front Panel, Vented, 3 U, 2.5 mm, Al, RAL 7035

19" Assembly Kit M6
The assembly kits allow the assembly of 19" components into a cabinet.

Panhead Screw
Self-tapping screws, self-drilling screws, and machine screws.

Panhead Screw, Pozidrive
Panhead Screw, Pozidrive.
Número de catálogoNome do itemAdd to Quote action
Panhead Screw, Pozidriv, Cross Recess M5 x 12, Steel Zinc Plated, 100 pieces
Panhead Screw, Pozidriv, Cross Recess M2.5 x 8, Steel Nickel Plated, 100 pieces
Panhead Screw, Pozidriv, Cross Recess M2.5 x 6, Steel Nickel Plated, 100 pieces
Panhead Screw, Pozidriv, Cross Recess M2.5 x 10, Steel Nickel Plated, 100 pieces
Panhead Screw, Pozidriv, Cross Recess M2.5x12, Steel Nickel Plated, 100 pieces
Panhead Screw, Pozidriv, Cross Recess M2.5 x 16, Steel Nickel Plated, 100 pieces
Panhead Screw, Pozidriv, Cross Recess M2.5 x 5, Steel Nickel Plated, 100 pieces
Panhead Screw, Phillips, M3 x 6, Steel Zinc-Plated, 100 pieces
Panhead Screw, Phillips, M5 x 10, Steel Zinc-Plated, 100 pieces
Panhead Screw, Phillips, M6 x 16, Steel Zinc‐Plated, 50 pieces
Panhead Screw, Phillips, M6 x 16, Steel Zinc‐Plated, 100 pieces
Panhead Screw, Phillips, M6 x 16, Steel Zinc‐Plated, Black, 100 Pieces

Varistar Gasketing Kit
Gasket material for containment racks.

19" Cable Ducting
19" unit for easy and effective cable management.