Filtrar por
Filtro aplicado:
0
Limpar filtros
- Product Type
- Família de produtos
- Altura
- Grau de proteção
- Tipo
- Tensão AC
- Cor
- Profundidade
- Tipo de alça
- Works With
- Rack Height
- Acabamento
- Altura
- Length
- Locking Type
- Material
- Instalação
- Quantidade por embalagem
- Código de cor
- EMC Shielding
- Rack Width
- Switched Outlets
- Largura
- Largura
- Tamanho da rosca
- Diameter
- Profundidade
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Em conformidade com
- Supply Voltage
- Tensão nominal
- Coolant Feed
- Rack Units
- Metering Type
Produtos | 127 resultados (764 artigos)

19" Front Panel With Holes for Handles
19" front panels with handle holes to ease handling.
Número de catálogoNome do itemAdd to Quote action
19" Front Panel With Holes for Handles, 1 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 2 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 3 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 4 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 5 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 6 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 1 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 2 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 3 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 4 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 5 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 6 U, 4 mm, Al, Anodized

19" Equipment Shelf, 1 U
19" Equipment Shelf with 5 Kg load capacity.

Telescopic Slides C-Profile for Cabinet
Rail with guiding profile for fitting LABRACK.
Número de catálogoNome do itemAdd to Quote action
Telescopic Slides C-Profile for Cabinet for Fitting Varistar, 1200 mm
Telescopic Slides C-Profile for Cabinet for Fitting LABRACK, 250 mm
Telescopic Slides C-Profile for Cabinet for Fitting Eurorack, 600 mm
Telescopic Slides C-Profile for Cabinet for Fitting Eurorack, 800 mm
Telescopic Slides C-Profile for Cabinet for Fitting Eurorack, 900 mm
Telescopic Slides C-Profile for Cabinet for Fitting Novastar, 500 mm
Telescopic Slides C-Profile for Cabinet for Fitting Novastar, 600 mm
Telescopic Slides C-Profile for Cabinet for Fitting Varistar, 600 mm
Telescopic Slides C-Profile for Cabinet for Fitting Varistar, 800 mm
Telescopic Slides C-Profile for Cabinet for Fitting Varistar, 900 mm
Telescopic Slides C-Profile for Cabinet for Fitting Varistar, 1000 mm
Telescopic Slides C-Profile for Cabinet for Fitting Varistar, 1100 mm
Telescopic Slides C-Profile for Cabinet for Fitting Novastar, 800 mm

Top Cover raising profile Assembly kit
Fixing kit for aisle containment height increase and top cover fixing.
Número de catálogoNome do itemAdd to Quote action
Top Cover raising profile Assembly kit

Varistar Cable Eye
Cable eyes to support vertical structured cable management along the Varistar frame uprights.

19" Front Panel, Vented
Vented front panels allows heat dissipation.
Número de catálogoNome do itemAdd to Quote action
19" Front Panel, Vented, 1 U, 2.5 mm, Al, RAL 7021
19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7021
19" Front Panel, Vented, 3 U, 2.5 mm, Al, RAL 7021
19" Front Panel, Vented, 1 U, 2.5 mm, Al, Untreated
19" Front Panel, Vented, 2 U, 2.5 mm, Al, Untreated
19" Front Panel, Vented, 3 U, 2.5 mm, Al, Untreated
19" Front Panel, Vented, 1 U, 2.5 mm, Al, Anodized
19" Front Panel, Vented, 2 U, 2.5 mm, Al, Anodized
19" Front Panel, Vented, 3 U, 2.5 mm, Al, Anodized
19" Front Panel, Vented, 1 U, 2.5 mm, Al, RAL 7035
19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7035
19" Front Panel, Vented, 3 U, 2.5 mm, Al, RAL 7035

Document Pocket
Document pockets for storage of documents and circuit diagrams.

Grounding/Earthing Washer

Varistar Gasketing Kit
Gasket material for containment racks.

19" Cable Ducting
19" unit for easy and effective cable management.

19" Equipment Shelf, 2 U
19" Equipment Shelf allows easy storageand management of rack equipments.