Filtrar por
Filtro aplicado:
0
Limpar filtros
- Product Type
- Família de produtos
- Altura
- Grau de proteção
- Tipo
- Tensão AC
- Cor
- Profundidade
- Tipo de alça
- Works With
- Rack Height
- Acabamento
- Altura
- Length
- Locking Type
- Material
- Instalação
- Quantidade por embalagem
- Código de cor
- EMC Shielding
- Rack Width
- Switched Outlets
- Largura
- Largura
- Tamanho da rosca
- Diameter
- Profundidade
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Em conformidade com
- Supply Voltage
- Tensão nominal
- Coolant Feed
- Rack Units
- Metering Type
Produtos | 127 resultados (764 artigos)

Advantage Series Outlet Metered, Outlet Switched PDU

PDU Mounting Bracket
Assembly kits for PDUs.

Distribution Box
Distribution box is used to house PDUs which safely distribute electricity from power source to devices in a circuit.
Número de catálogoNome do itemAdd to Quote action
Distribution Box

Mounting Bracket for Cabinet Assembly for Busbar 1 to 4 Poles
Mounting Brackets for Busbars or Busbar Modules are load circuit isolated mounting units for grounding rails.
Número de catálogoNome do itemAdd to Quote action
Mounting Bracket, for Cabinet Assembly for Busbar 1 to 4 Poles

Busbar With FASTON Connections
SCHROFF busbar is for high current power distribution housed inside switchgear, panel boards, and busway enclosures.
Número de catálogoNome do itemAdd to Quote action
Busbar With FASTON Connections, 2 Pole, brass Untreated
Busbar With FASTON Connections, 2 Pole, brass tin-Plated
Busbar With FASTON Connections, 2 Pole, E-Cu tin-Plated
Busbar With FASTON Connections, 1 Pole, E-Cu tin-Plated
Busbar With FASTON Connections, 4 Pole, brass Untreated
Busbar With FASTON Connections, 4 Pole, E-Cu tin-Plated
Busbar With FASTON Connections, 3 Pole, E-Cu tin-Plated

Identification Label With Transparent Cover for Busbar
Identification Label With Transparent Cover for Busbar.
Número de catálogoNome do itemAdd to Quote action
Identification Label With Transparent Cover for Busbar