Advanced Technology Marine and Offshore Applications
Optimize Electrical Power Connections With nVent ERIFLEX

We deliver low voltage power distribution* solutions that reduce
total installed cost and increase design flexibility by providing
a comprehensive range of innovative and reliable products through
global end user application expertise and intimacy.
*From 80 Amps to 6000 Amps
Dive deep into nVent ERIFLEX Flexibar technology and design.
Download the nVent ERIFLEX Flexibar Technical Handbook to learn more about design for Flexibar, application considerations and how to select products.
Specify Advanced Technology on your next project.
Download specifications for all nVent ERIFLEX Advanced Technology products at once! Insert them directly into your specification documents.
nVent ERIFLEX Advanced Solutions Provide:
Reliability
To enhance safety and reliability in enclosed spaces, nVent ERIFLEX has developed a complete and reliable range that uses tinned plate material for better corrosion resistance. Additionally, our unique products help provide better access and improved vibration resistance.
Safer Solutions
Catering to the unique needs of the marine and offshore
market, the latest generation of nVent ERIFLEX insulation
material combines the following features:
- Low smoke, halogen-free, flame retardant
- High temperature resistant
- Tin-plated
nVent ERIFLEX Advanced Marine and Offshore Certifications

nVent ERIFLEX is a trusted partner for assistance with designing your electrical cabinet. Our range of world-class certifications include:
Worldwide Certifications:
- nVent ERIFLEX Flexibar Advanced: IEC 61 439-1 and UL 67 / UL 758
- nVent ERIFLEX IBS/IBSB Advanced: IEC 61 439-1 and UL 67 / UL 758
- Full nVent ERIFLEX product range is compliant with RoHS and CE
nVent ERIFLEX Advanced Technology Certifications:
- Halogen-free: IEC 60754-1 and/or UL 2885 standards
- Low smoke: UL 2885 and IEC 60754-2
- Flame retardant: IEC 60695-2-11 Glow Wire test 960°C and/or UL 94-V0
- UV resistance: UL 2556 and UL 854
Marine and Offshore Certified nVent ERIFLEX Advanced Product Chart
nVent ERIFLEX Advanced Technology and products hold certifications across the industry. Used together, Advanced Technology can help create safer installations for your unique application requirements.

Optimize electrical power connections with nVent ERIFLEX Advanced Technology. Download the Marine & Offshore Application flyer for the features and benefits specific those applications.
Ready to get started with nVent ERIFLEX Advanced Parts?
Contact technical support with any questions, or get started on your project with our sales team here.