Insulated Conductor for Wind Turbine Blade Protection
Hover to magnify image or click to enlarge
Insulated Conductor for Wind Turbine Blade Protection
Details
Resources
Features
- Insulation cold bend test per UL® 758
Specifications
| Working Temperature | -40 to 105 °C |
| Working Temperature | -40 to 221 °F |
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including vinyl chloride, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.