Standard Transition Couplers
Designed to splice different diameter bars where at least one bar can be rotated and the bar is not restricted in its axial direction.
Filter applied: 1
Products | 5 results (76 items)

A2 Standard Transition Coupler, Plain
Catalog NumberItem NameAdd to Quote action
A2 Standard Transition Coupler, Plain, 57 mm, 25 mm, #18, #8, 55M, 25M
A2 Standard Transition Coupler, Plain, 57 mm, 28 mm, #18, #9, 55M, 30M
A2 Standard Transition Coupler, Plain, 57 mm, 32 mm, #18, #10
A2 Standard Transition Coupler, Plain, 12 mm, 10 mm, #4, #3
A2 Standard Transition Coupler, Plain, 20 mm, 12 mm, #6, #4, 20M, 10M
A2 Standard Transition Coupler, Plain, 22 mm, 16 mm, #7, #5
A2 Standard Transition Coupler, Plain, 25 mm, 16 mm, #8, #5, 25M, 15M
A2 Standard Transition Coupler, Plain, 25 mm, 20 mm, #8, #6, 25M, 20M
A2 Standard Transition Coupler, Plain, 28 mm, 16 mm, #9, #5, 30M, 15M
A2 Standard Transition Coupler, Plain, 28 mm, 20 mm, #9, #6, 30M, 20M
A2 Standard Transition Coupler, Plain, 28 mm, 22 mm, #9, #7
A2 Standard Transition Coupler, Plain, 32 mm, 20 mm, #10, #6
A2 Standard Transition Coupler, Plain, 32 mm, 22 mm, #10, #7
A2 Standard Transition Coupler, Plain, 32 mm, 25 mm, #10, #8
A2 Standard Transition Coupler, Plain, 36 mm, 20 mm, #11, #6, 35M, 20M
A2 Standard Transition Coupler, Plain, 36 mm, 22 mm, #11, #7
A2 Standard Transition Coupler, Plain, 36 mm, 25 mm, #11, #8, 35M, 25M
A2 Standard Transition Coupler, Plain, 36 mm, 28 mm, #11, #9, 35M, 30M
A2 Standard Transition Coupler, Plain, 38 mm, 32 mm
A2 Standard Transition Coupler, Plain, 43 mm, 25 mm, #14, #8, 45M, 25M
A2 Standard Transition Coupler, Plain, 43 mm, 28 mm, #14, #9, 45M, 30M
A2 Standard Transition Coupler, Plain, 43 mm, 32 mm, #14, #10
A2 Standard Transition Coupler, Plain, 16 mm, 12 mm, #5, #4, 15M, 10M
A2 Standard Transition Coupler, Plain, 20 mm, 16 mm, #6, #5, 20M, 15M
A2 Standard Transition Coupler, Plain, 22 mm, 20 mm, #7, #6
A2 Standard Transition Coupler, Plain, 25 mm, 22 mm, #8, #7
A2 Standard Transition Coupler, Plain, 28 mm, 25 mm, #9, #8, 30M, 25M
A2 Standard Transition Coupler, Plain, 32 mm, 28 mm, #10, #9
A2 Standard Transition Coupler, Plain, 36 mm, 32 mm, #11, #10
A2 Standard Transition Coupler, Plain, 43 mm, 36 mm, #14, #11, 45M, 35M
A2 Standard Transition Coupler, Plain, 57 mm, 36 mm, #18, #11, 55M, 35M
A2 Standard Transition Coupler, Plain, 57 mm, 43 mm, #18, #14, 55M, 45M

A2 Standard Transition Coupler, Coated
Catalog NumberItem NameAdd to Quote action
A2 Standard Transition Coupler, Coated, MG, 25 mm, 16 mm, #8, #5, 25M, 15M
A2 Standard Transition Coupler, Coated, MG, 25 mm, 20 mm, #8, #6, 25M, 20M
A2 Standard Transition Coupler, Coated, MG, 28 mm, 16 mm, #9, #5, 30M, 15M
A2 Standard Transition Coupler, Coated, Epoxy, 28 mm, 20 mm, #9, #6, 30M, 20M
A2 Standard Transition Coupler, Coated, MG, 28 mm, 20 mm, #9, #6, 30M, 20M
A2 Standard Transition Coupler, Coated, Epoxy, 32 mm, 25 mm, #10, #8
A2 Standard Transition Coupler, Coated, Epoxy, 36 mm, 25 mm, #11, #8, 35M, 25M
A2 Standard Transition Coupler, Coated, MG, 36 mm, 25 mm, #11, #8, 35M, 25M
A2 Standard Transition Coupler, Coated, Epoxy, 36 mm, 28 mm, #11, #9, 35M, 30M
A2 Standard Transition Coupler, Coated, Epoxy, 36 mm, 32 mm, #11, #10
A2 Standard Transition Coupler, Coated, Epoxy, 43 mm, 25 mm, #14, #8, 45M, 25M
A2 Standard Transition Coupler, Coated, Epoxy, 43 mm, 32 mm, #14, #10
A2 Standard Transition Coupler, Coated, Epoxy, 22 mm, 20 mm, #7, #6
A2 Standard Transition Coupler, Coated, Epoxy, 25 mm, 22 mm, #8, #7
A2 Standard Transition Coupler, Coated, Epoxy, 28 mm, 25 mm, #9, #8, 30M, 25M
A2 Standard Transition Coupler, Coated, MG, 28 mm, 25 mm, #9, #8, 30M, 25M
A2 Standard Transition Coupler, Coated, Epoxy, 32 mm, 28 mm, #10, #9
A2 Standard Transition Coupler, Coated, Epoxy, 43 mm, 36 mm, #14, #11, 45M, 35M
A2 Standard Transition Coupler, Coated, Epoxy, 57 mm, 36 mm, #18, #11, 55M, 35M
A2 Standard Transition Coupler, Coated, Epoxy, 57 mm, 43 mm, #18, #14, 55M, 45M
A2 Standard Transition Coupler, Coated, MG, 57 mm, 43 mm, #18, #14, 55M, 45M

A2 Standard Transition Coupler for Nuclear Applications
Catalog NumberItem NameAdd to Quote action

A12 Standard Transition Coupler, Plain, Worldwide Design
Catalog NumberItem NameAdd to Quote action
A12 Standard Transition Coupler, Plain, Worldwide Design, 12 mm, 10 mm, #4, #3
A12 Standard Transition Coupler, Plain, Worldwide Design, 16 mm, 14 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 20 mm, #8, #6, 25M, 20M
A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 20 mm, #9, #6, 30M, 20M
A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 25 mm, #10, #8
A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 28 mm, #10, #9
A12 Standard Transition Coupler, Plain, Worldwide Design, 36 mm, 22 mm, #11, #7
A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 32 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 50 mm, 32 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 50 mm, 40 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 16 mm, 12 mm, #5, #4, 15M, 10M
A12 Standard Transition Coupler, Plain, Worldwide Design, 57 mm, 36 mm, #18, #11, 55M, 35M
A12 Standard Transition Coupler, Plain, Worldwide Design, 57 mm, 43 mm, #18, #14, 55M, 45M
A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 16 mm, #6, #5, 20M, 15M
A12 Standard Transition Coupler, Plain, Worldwide Design, 22 mm, 20 mm, #7, #6
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 22 mm, #8, #7
A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 25 mm, #9, #8, 30M, 25M
A12 Standard Transition Coupler, Plain, Worldwide Design, 36 mm, 32 mm, #11, #10
A12 Standard Transition Coupler, Plain, Worldwide Design, 43 mm, 36 mm, #14, #11, 45M, 35M

A12 Standard Transition Coupler, Coated
Catalog NumberItem NameAdd to Quote action
A12 Standard Transition Coupler, Coated, 57 mm, 36 mm, #18, #11, 55M, 35M