Mechanical Anchors, often called headed bars, are secured to the end of a length of reinforcing steel bar (rebar), creating anchorage within the concrete. This approach greatly simplifies reinforcing bar placement and reduces congestion. Headed bars are often used as a replacement for hooked bars. nVent provides a variety of headed bar solutions including the nVent LENTON Taper-Threaded Terminator. The nVent LENTON Taper-Threaded Terminator incorporates the time-tested and field-proven nVent LENTON tapered thread to attach the “head” to the reinforcing bar.
Typical applications for nVent LENTON Taper-Threaded Terminator include beam to column, roof to column, piles to caisson, and future extensions. nVent LENTON Terminator is ideal for all forms of construction including dams, subways, bridges, high-rise buildings, water treatment plants and stadiums.
Features
- Eliminates reinforcing bar hooks - simplifies bar placement
- Minimizes embedment lengths - reduces congestion
- Simplifies concrete placement
- Greater design flexibility
- Fast installation lowers placing costs
- Allows for future extensions and simplifies expansion
- No special training is required
Subcategories
Products | 17 results (117 items)

nVent LENTON Form Saver with Large Anchor, D6SA

D14 Mechanical Anchor, Coated

D16 Mechanical Anchor, Coated

D14 Mechanical Anchor for Nuclear Applications