nVent LENTON Interlok was engineered for use in precast construction. It is designed to provide structural integrity between load bearing precast concrete elements such as columns, beams, shear walls, and panels. nVent LENTON Interlok provides superior dynamic, seismic and ultimate strength performance for moment frame applications.
Typical applications include column to column, column to foundation, shearwall to foundation, shearwall to shearwall, panel to panel, wall to floor slab and architectural panels.
Features
- Maintains structural integrity between precast sections
- Provides load path continuity - reinforcing steel bars (rebar) act as one continuous bar
- Tensile loads are transferred through the reinforcing bar independent of the compressive strength of the concrete
- Helps eliminate costly and unsightly patchwork
- Designed to meet or exceed building code requirements
- Easy to use
Products | 22 results (109 items)

Flow Guide Tube

nVent LENTON Interlok HYA15CT Grout Additive, Cold Temperature

Measuring Pitcher

nVent LENTON Interlok Transition Grout-Fill Coupler, Coated

Dust Cap

nVent LENTON Interlok Position Grout-Fill Coupler

HY15LM Flow Kit

nVent LENTON Interlok Position Transition Grout-Fill Coupler

nVent LENTON Interlok No-Thread Bar Positioner
The nVent LENTON Interlok No-Thread Bar Positioner is a grout-fill coupler solution used to prevent the over-insertion of rebar during pre-cast installations.

nVent LENTON Interlok Toggle Form Mount
The nVent LENTON Interlok Toggle Form Mount is used to secure Interlok Grout-Fill Coupler variants during pre-cast and cast-in-place construction.