Skip to main content
Please Select Your Country/Language Preferences

LENTON Connect Hover to magnify image or click to enlarge

nVent LENTON Connect B22 Series Shear Bolt Coupler, Plain

The nVent LENTON Connect B22 Series Shear Bolt Coupler is an in situ reinforcing steel bar splicing system that requires no bar end preparation. It is ideal for new construction, repair or retrofit applications. The coupler features two integral serrated rails that provide for the development of full reinforcing bar (rebar) strength and improved overall structural integrity in tension, compression, stress-reversal and dynamic applications. Connect is designed for use in column splicing, bridge applications, piling, splicing to protruding dowels cast in concrete, closure pours, beams and other demanding splicing applications.

nVent LENTON Connect Couplers allow for easy and simple field installation by eliminating the need for bar end preparation, sawing or swaging. The couplers can be installed with just a standard wrench or an impact wrench depending on coupler size. The bolt heads will shear off when proper bolt torque has been reached, which allows for complete visual inspection.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Finish Plain
Material Steel
100% U.S. Domestic Content Yes
Data Copied
Metric   |   Imperial
Designed to Meet AASHTO;ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);IBC Type 2 (Specified Tensile);US Army Corps of Engineers

Diagrams

Application images Resources Video
VI35747

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy