T-Series Horizontal Low Slip Sleeve, Top Fill, 25 mm, #8, 25M
Hover to magnify image or click to enlarge
T-Series Horizontal Low Slip Sleeve, Top Fill, 25 mm, #8, 25M
Catalog#: RBW6558HA
The top fill, low slip horizontal T-Series sleeve length is increased to reduce slip (for extreme code requirements) and when the rib pattern or spacing does not meet the minimum product specifications.
Vent holes are added to horizontal sleeves to reduce air entrapment and help ensure proper filling of the sleeve.
Details
Resources
Features
- Designed to connect horizontal reinforcing bars and angular reinforcing bars up to 45 degrees
- Used to splice the same diameter bars
- Additional length improves performance
- Works with saw cut, flame cut and sheared bars
- Can be visually inspected after installation
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.