Skip to main content
Selezionare il Paese/la lingua preferita

Chemical Data

Chemical CompoundChemical FormulaOperating /MaintainTemp (°C)Operating /MaintainTemp (°F)
Manufacturing Oil 60 ~ 90 140 ~ 194
Mea 10 ~ 35 50 ~ 95
Melamine 345 653
Mercaptan Oxidation, Caustic Lines 25 ~ 30 77 ~ 86
Meta-Xylene C8H10 0 ~ 100 32 ~ 212
Methacrylic Acid 15 ~ 25 59 ~ 77
Methane Diphenyl Diisocyanate C15H10N2O2 20 ~ 50 68 ~ 122
Methanol 5 ~ 100 41 ~ 212
Methoxybenzene Para- 60 ~ 80 140 ~ 176
Methoxyphenol Para- 60 ~ 80 140 ~ 176
Methyl Alkyl Alkylamidoethyl Imidazoline Methosulfate 40 ~ 60 104 ~ 140
Methyl Ester 60 ~ 120 140 ~ 248
Methyl-Tertio-Butyl-Ether 40 ~ 160 104 ~ 320
Methylene Chloride 61% Phenol 15% Cnomo 30 ~ 35 86 ~ 95
Methylic Acid 30 86
Milk 5 ~ 80 41 ~ 176
Mineral Oil 50 ~ 80 122 ~ 176
Mixed Detergent 35 ~ 40 95 ~ 104
Molasses 25 77
Monochlorobenzene 30 ~ 140 86 ~ 284
Monoethanolamine 10 ~ 35 50 ~ 95
Monoethylene Glycol -10 ~ 5 14 ~ 41
Morpholine / Phytosanitary 45 113
Naphthalene 80 ~ 100 176 ~ 212
Naphthalene Oil 130 266
Nickel Nitrate 70 ~ 90 158 ~ 194
Nitric Acid HNO3 5 ~ 50 41 ~ 122
Nitrilotrienethanol (Viscous) 40 104
Nitro Cumen 45 ~ 80 113 ~ 176
Nitrobenzene C6H5NO2 0 ~ 100 32 ~ 212
Nonane (Normal) C9H20 -50 ~ 25 -58 ~ 77
Nonylphenol 45 ~ 55 113 ~ 131
Nutrient (75% H3Po4) 14 57.2
Octane C8H18 -50 ~ 25 -58 ~ 77
Oleate 45 113
Oleic Acid 50 ~ 60 122 ~ 140
Oleic Alcohol 50 ~ 60 122 ~ 140
Olein 50 ~ 60 122 ~ 140
Oleum 45 113
Olive Oil 35 95
Organic Oil 150 ~ 180 302 ~ 356
Oxalic Acid C2O4H2 50 ~ 60 122 ~ 140
Oxidized Bitumen 165 ~ 250 329 ~ 482
Paint 40 ~ 55 104 ~ 131
Palm Oil 50 ~ 60 122 ~ 140
Para-Xylene C8H10 15 ~ 30 59 ~ 86
Paraffin 40 ~ 80 104 ~ 176
Paraldehyde C6H12O3 12.5 54.5
Paraxylene 15 ~ 20 59 ~ 68
Pentetic Acid 85 ~ 90 185 ~ 194

Design a Heat Tracing System

TraceCalc_Net_Icon-IND_red_1.png

TraceCalc Net is nVent RAYCHEM’s easy-to-use, online design tool for creating a pipe heat tracing system. 

Our latest version is mobile responsive from any device, and allows for the design of multiple circuits, including parent-child configurations. 

Contact Our Team