TFP Grilles and Replacement Filters
        
        Hover to magnify image or click to enlarge
      
        TFP Grilles and Replacement Filters
Optional grilles offer the choice of stainless steel or black ABS plastic. These grilles replace the standard RAL 7035 gray composite or stainless steel grilles on both fan and exhaust packages. Standard replacement filters are washable foam (Type 1) or disposable (Type 12). To maintain UL Type 12 rating on the enclosure, UL Type 12 filters must be used on the fan package inlet. Washable aluminum filters are also available. Aluminum filters are compatible with Type 1 systems only. Type 12 air filters are not washable.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Optional grilles offer the choice of stainless steel or black ABS plastic
 - These grilles replace the standard RAL 7035 gray composite or stainless steel grilles on both fan and exhaust packages
 - Standard replacement filters are washable foam (Type 1) or disposable (Type 12)
 - To maintain UL Type 12 rating on the enclosure, UL Type 12 filters must be used on the fan package inlet
 - Washable aluminum filters are also available
 - Aluminum filters are compatible with Type 1 systems only
 - Type 12 air filters are not washable
 
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.