Stainless Steel Wallmount 2 Door 3 Point Latch Type 12
Hover to magnify image or click to enlarge
Stainless Steel Wallmount 2 Door 3 Point Latch Type 12
For indoor applications requiring stainless steel, enclosure features overlapping doors and a centerpost-free interior for easy panel and component installation. The enclosure is secured by a single key-locking handle and three-point latching.
Industry Standards
UL 508A Listed; Type 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 12; File No. E61997
NEMA/EEMAC Type 12
IEC 60529, IP55
Details
Resources
Features
- 3 Point latching mechanism for simple, reliable one-motion closure
- Seams continuously welded and ground smooth
- Rolled lip around all sides of enclosure body opening
- Gasketed overlapping doors eliminate need for centerpost
- External mounting brackets
- Plated steel 3-point latching mechanism and keylocking handle
- Easily removable doors by pulling heavy-gauge continuous hinge pin
- Data pocket is high-impact thermoplastic
- Collar studs provided for mounting optional panels
- Bonding provision on doors; grounding studs on body
Specifications
| Thickness | 2mm |
| Thickness | 14ga |
| Finish | Brushed #4 |
| Material | Stainless Steel 304 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.