Rack Angles 19-inch
Hover to magnify image or click to enlarge
Rack Angles 19-inch
19-in. U-Shaped Rack Angles are available in square-hole and tapped-hole designs. Tapped Rack Angles have 10-32 tapped holes. Square-Hole Rack Angles are designed to accept metric or English cage nuts. 19-in. Rack Angles are fixed directly into a 600-mm wide enclosure frame. To mount 19-in. Rack Angles in 700- or 800-mm wide frames, use frame reducing brackets.
Details
Resources
Features
- Furnished in pairs
- Tapped-Hole Rack Angles are constructed from 12 gauge conductive steel, while Square-Hole Rack Angles are 14 gauge conductive steel; U-shaped, channel construction
- Tapped-Hole Rack Angles have 10-32 threaded holes; Square-Hole Rack Angles are designed to accept metric or English cage nuts. Comply with ANSI/EIA RS-310-D rack mounting standards.
- Rack Angles fit directly into 600-mm wide frames; other widths require Frame Reducing Brackets or Adjustable Rack-Mounting Rails (sold separately).
Specifications
| Finish | Plated |
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.