Skip to main content

Please Select Your Country/Language Preferences

A363010CTLAE_CTLouisiana_Group_sq Hover to magnify image or click to enlarge

Quick-Release Hinge-Cover with Steel Panel

The cabinets provide outdoor protection and security for instrument current transformers, which are frequently required for transformerrated watt-hour metering. This cabinet can also be used as junction or service boxes and house meter, transformer, relay or terminal assemblies. It offers the flexibility of mounting instrument current transformer vertically or horizontally.

Read more Read less

Industry Standards

UL 414 Listed; Type 3R; File No. E240312

UL 50, 50E Listed; Type 3R; File No. E27525

cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525

NEMA Type 3R

IEC 60529, IP32

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Finish Galvanized; Powder Coated
Color Gray
Material Mild Steel
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.