QLine I Cover Screw Kit
Hover to magnify image or click to enlarge
QLine I Cover Screw Kit
QLine I Cover Screws are available in two styles: Wing-head-style screws provide rapid access to enclosure interior without requiring special tools to open, while Tamper-resistant screws have molded 3-mm double-bit drive. Both kits include four cover screws, and four self-tapping, plated panel screws. Use on all QLine I enclosures.
Details
Resources
Features
- Use on all QLine I enclosures
- Cover screws are polyamide
- Wing-head-style screw or tamper-resistant, 3-mm double bit design (qty. 4)
- Self-tapping, plated panel screws also included (qty. 4)
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.