ProLine G2 Disconnect Gland Plate
Hover to magnify image or click to enlarge
ProLine G2 Disconnect Gland Plate
ProLine G2 Disconnect Components are used with ProLine G2 Disconnect Frames and Doors to configure a custom Disconnect Enclosure Solution for widths >1000 mm wide. These components are identical to the standard ProLine G2 components (i.e. ProLine G2 Solid Tops, Gland Plates, Mounting Subpanel) with the exception that the center support is offset 100mm (to accommodate the hinged mullion). Gland Plates are finished with paint over plated surfaces.
Details
Resources
Features
- Solution for widths >1000 mm wide
- Consists of a base mounting surface and adjustable foam gasketed gland plates that permit cable entry
- Sturdy, adjustable gland plates designed to bear the weight of a person
- Number of plates varies with depth: 400 mm and 500 mm (3 plates); 600 mm (4 plates); 800 mm (6 plates); 1000 mm (8 plates)
- Galvanized or painted versions
- Sealed to maintain NEMA Type 12 rating
- Gland Plates are finished with paint over plated surfaces
- Can be used with Plinth Base (100 mm or 200 mm), 100 mm Solid Plinth Base, Mobile Base or Transportation Base
- Can be used without a base if casters, levelers or frame feet are installed
- Can be rotated 180 degrees for front or rear cable entry
- Installation hardware included
- Includes additional foam gasketing which can be applied to reposition the gasketed opening towards the center of the cabinet or to create two independent access points
Specifications
| Thickness | 1.9mm |
| Thickness | 14ga |
| Color | Light Gray |
| Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.