ProLine FloTek FD Floor Ducted Server Cabinet
Hover to magnify image or click to enlarge
ProLine FloTek FD Floor Ducted Server Cabinet
The ProLine FloTek FD Server Cabinet uses the cooling power of two banks of independently-powered fans in the back of the cabinet and an integral front floor duct to direct air into server intakes when positioned over a cutout in a raised data center floor. The cabinet air inlet requires alignment with a floor cutout so blocking plates can direct cool air from the floor plenum across the front of the equipment.
Industry Standards
UL Listed to UL 508A File Number E61997
cUL Listed to CSA C22.2 No. 14-18
EIA 310-D (RU – Rack Unit spacing, marking, and positioning)
IEC 60529, IP20
Perforated doors meet or exceed manufactures open space/air flow ventilation requirements
Details
Resources
Features
- Fan bank promotes air flow through cabinet to exhaust into hot aisle
- Independently powered fans provide redundant cooling
- Top and side cover configurations prevent recirculation of hot exhaust air
- Top cover configuration allows for easy routing of network cables, pre-terminated cables and patch panels
- Side-less models allow for easy installation in ganging applications
- Three-point locking swing handle allows for easy but controlled access; two keys included
- Common profiles allow ganging of server and networking cabinets
Specifications
| Color | Jet Black |
| Material | Mild Steel |
| Finish | Powder Coated |
| Color Code | RAL 9005 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.