Skip to main content
Please Select Your Country/Language Preferences

Casterstrans Product Photo Hover to magnify image or click to enlarge

ProLine Caster Kit

A set of four casters (two locking, two non-locking) that mount directly to the bottom of a ProLine frame, 0-mm or 100-mm Solid Base or a Console. (Do not use on plinth bases.) Casters elevate the enclosure 110 mm (4.33) when installed.

Casters are de...

Read more Print This Page
Details

Features

Specifications

Data Copied
to of
Page of
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.