ProLine CableTek Reducing Brackets
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        ProLine CableTek Reducing Brackets
The ProLine CableTek Reducing Brackets separate, support and manage cable inside ProLine cabinets. The bracket mounts on either the left or right side of 700- and 800-mm cabinets between the frame and the rack angle to create vertical wiring space. The fingers are made of a molded black plastic. Please note the mounting hardware is included.
NOTE: Refer to the table to calculate the number of reducing brackets required.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- The ProLine CableTek Reducing Brackets separate, support and manage cable inside ProLine cabinets
- The bracket mounts on either the left or right side of 700- and 800-mm cabinets between the frame and the rack angle to create vertical wiring space
- The fingers are made of a molded black plastic
- Please note the mounting hardware is included
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.