Panel Interface Connector Type 4
Hover to magnify image or click to enlarge
Panel Interface Connector Type 4
Panel Interface Connector allows programming access to devices inside without opening the enclosure door, reducing the risk of exposing to energized components. The HBE size 32 housing and hinged cover are die cast aluminum. The closed assembly is rated UL Type 4.
Industry Standards
UL 508A Component Recognized; File No. E61997
Details
Resources
Features
- The panel interface connector enclosure includes:
- A duplex receptacle
- A 9-pin D-sub pass-through connector
- An RJ 45 pass-through connector
- A 3-amp reset
- A covered terminal block with screw connections for the internal power connection
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.