Outdoor Filter Fan and Exhaust Package
Hover to magnify image or click to enlarge
Outdoor Filter Fan and Exhaust Package
This Outdoor Filter Fan and Exhaust Package is made of high-impact plastic that is highly weatherproof and resistant to UV light. The fan has a ball bearing axial with a service life minimum of 50,000 hours.
Industry Standards
cURus Type 12; File No. E234324
NEMA Type 3R
IEC/EN60529, IP55
CE
Details
Resources
Accessories
Features
- The fan has a ball bearing axial with a service life minimum of 50,000 hours at 77 F (25 C) and 65 percent relative humidity.
- Airflow 11.8 CFM (20 cubic meters/hour) free blowing
- Aluminum fan body, plastic impeller
- Removable F5 filter
- Lockable door in hood
- Two-sided tape provided
- Filter hood permanently fixed to enclosure from inside
- 2 lead wires, 3.94-inch (100-mm) long, with pressure clamps, 14 gauge max. (2.5 mm)
- Synthetic filter material, temperature resistant to 212 F (100 C), self-extinguishing class F1, moisture resistant to 100 percent RH
- Filter mat: Fine grade F5 to DIN EN779 filtering degree: 98 percent of particles larger than 10 µm (10 microns)
Specifications
| Color | Light Gray |
| Material | Plastic |
| Finish | Smooth Matte |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.