Networking PC Cabinet Shelf
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Networking PC Cabinet Shelf
The Networking PC Cabinet Shelf is a steel shelf for use in the lower compartment of the Networking PC Cabinet. The cabinet compartment accommodates up to two shelves. The shelf mounts to accessory mounting struts and can be adjusted in 1-in. (25-mm) intervals inside cabinet. Please note the shelf installs without rack angles and is not compatible with the ERA1910TPL rack angle.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- The Networking PC Cabinet Shelf is a steel shelf for use in the lower compartment of the Networking PC Cabinet
- The cabinet compartment accommodates up to two shelves
- The shelf mounts to accessory mounting struts and can be adjusted in 1-in. (25-mm) intervals inside cabinet
- Please note the shelf installs without rack angles and is not compatible with the ERA1910TPL rack angle
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.