LED Puck Light


LED Puck Light
The LED Puck Light is ideal for remote and darkened applications. This versatile light provides mounting flexibility; it can be magnetically attached to flat steel surfaces or can be hung with a swivel hook. It can be used as a three-LED flashlight or as a Chip on Board (COB) work light. An on/off switch is incorporated in the light.
Details
Resources
Features
- 120 lumen
- Three AAA batteries are included
- Operating temperature 40 F to 120 F (4 C to 48 C)
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.