HN 3R Side-Mount Filter Fans
        
        Hover to magnify image or click to enlarge
      
        HN 3R Side-Mount Filter Fans
HN 3R Side-Mount Filter Fans quickly install into enclosure with a click-fit design; no tools or screws required. Grilles open with the flick of a finger for easy filter replacement.
Industry Standards
UL/cUL Listed; File No. E482010
CE, UK CA, UL
Type 12, 3R standard
IP55 standard on all models except HN04
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                                                      
Features
- Click-fit design quickly installs into enclosure wall; no tools or screws required
 - Grille opens with the flick of a finger for easy filter replacement
 - Enclosure side wall mounting
 - Reverse airflow option on items ending with “R” available to push/pull air through higher static pressure
 - Standard rope gasket provides proper seal to the enclosure
 - Similar cut-out sizes as other filter fan manufacturers
 - Terminal block connections
 - Optional thermostat available to save energy and extend service life
 - Hinged grille remains attached after opening
 - Size range from 4 in. (102 mm) to 12 in. (305 mm)
 - Service life hours from 40,000 to 98,000 hours
 
Specifications
| Color | Black | 
| Material | Plastic | 
| Color Code | RAL 9005 | 
| Finish | Smooth Matte | 
Certification
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.