Skip to main content
Please Select Your Country/Language Preferences

AirGuardSafetyCoverOpnCls Product Photo Hover to magnify image or click to enlarge

Floor Brush Kit 2-Piece Flush-Mount with Cover

Use Flush-Mount Floor Brush Kit with removable brush and solid cover for new installations. Install two kits when large bundles of cables are needed. Removable back brush allows floor tile removal without disconnecting cables. There's no need for an oversized cutout because the removable back brush allows large connectors to pass through the grommet. Removable solid safety cover allows installation of the grommet during the construction phase and eliminates the risk of injury by stepping through the grommet opening. OSHA jobsite standards require open holes in floor panels to be covered. NEC, UL and NEMA require safety covers and cable protection against sharp edges.

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.