Skip to main content
Please Select Your Country/Language Preferences

EV Inverter photo Hover to magnify image or click to enlarge

Electric Vehicle Inverter, Free-Stand Enclosure

This series of Type 3R rated electrical enclosures has been designed specifically for the housing of Electric Vehicle (EV) Inverters that feed power to charging stations. To support EV Infrastructure projects and qualify for designated funding, these enclosures are made in the USA with US steel. The enclosures feature a robust and reliable unibody construction with flexible internal mounting capable of supporting heavy loads. Available standard in a number of door access configurations to suit application requirements.

Read more Read less
  • Build America Buy American

Industry Standards

UL 508A Listed; Type 3R; File No. E61997

cUL Listed per CSA C22.2 No. 94; Type 3R; File No. E61997

NEMA/EEMAC Type 3R

Read more Read less Print This Page
Details

Features

Specifications

Finish Powder Coated
Material Steel
Color White
Data Copied
Metric   |   Imperial
Resources Video
nVent HOFFMAN solutions for EV Charging Infrastructure

Play

DC Fast Charging Power Inverter

Play

Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.