Hover to magnify image or click to enlarge
Door Stop Kit Stainless Steel for Wall-Mount Enclosures
Designed for use with most standard Wall-Mount enclosures to secure the door in an open position. This door stop kit is ideal for use in applications that require the kind of corrosion protection that only Type 316 stainless steel can provide. Typical applications include water treatment, pulp, paper, petroleum, chemical, food and pharmaceutical processing, and packaging. Door stop kit is not intended for use in high-wind conditions.
Type 316 stainless steel door stop kit is available for use in applications that require the kind of corrosion protection that only Type 316 stainless steel can provide. Typical applications include water treatment, pulp, paper, petroleum, chemical, food and pharmaceutical processing, and packaging. Kit includes all mounting hardware. Secures doors in the open position. Can be mounted at either top or bottom of door. Can be installed on either left- or right-hinged doors. Maintains an enclosure's Type 4X rating. This easy-to-install door stop kit can be mounted in large and wall-mount enclosures.
Features
- Can be mounted at either top or bottom of door
- Can be installed on either left- or right-hinged doors
- Maintains UL/CSA Type 4, 4X, and 12 if properly installed in a HOFFMAN enclosure
- Includes stainless steel mounting screws and nylon washers
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.