Skip to main content
Please Select Your Country/Language Preferences

LgDrStopKitInstalled; ALGDSTOPKSS6; 316SS; STAINLESS STEEL; PHOTO RENDERING; CAD RENDERING; door stop; doorstop Hover to magnify image or click to enlarge

Door Stop Kit Stainless Steel for Free-Stand Enclosures

Designed for use with most standard, free-stand and floor-mount enclosures to secure the door in a minimum of 90-degree open position. It can be used in a variety of outside plant environments and applications and is designed to meet Telcordia GR-487-CORE vertical door restrainer requirements for wind loading conditions. This door stop kit is ideal for use in applications that require the kind of corrosion protection that only Type 316 stainless steel can provide. It is not intended for use in free-stand or floor-mount enclosures with quarter-turn latches; the quarter-turn latches will interfere with the door stop bracket when installed.

Read more Read less
  • Build America Buy American
Print This Page
Details

Features

Specifications

Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.