CT Cabinet Double-Door with Steel Foot-Mount Panel Type 3R
Hover to magnify image or click to enlarge
CT Cabinet Double-Door with Steel Foot-Mount Panel Type 3R
The cabinets provide outdoor protection and security for instrument current transformers, which are frequently required for transformer-rated watt-hour metering. This cabinet can also be used as junction or service boxes and house meter, transformer, relay or terminal assemblies. It offers the flexibility of mounting instrument current transformer vertically or horizontally.
Industry Standards
UL 414 Listed; Type 3R; File No. E240312
UL 50, 50E Listed; Type 3R; File No. E27525
cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525
NEMA Type 3R
IEC 60529, IP32
Details
Resources
Features
- 3-point latch with SS handle and padlock clasp
- Overlapping double doors with doorstop
- Lift-off hinges for removable doors
- Includes steel panel and studs for either vertical or horizontal panel mounting
- Mounting holes on back of enclosure
- Grounding provisions
- No gasketing or knockouts
Specifications
| Thickness | 1.9mm |
| Thickness | 14ga |
| Color Code | ANSI 61 |
| Finish | Galvanized; Powder Coated |
| Color | Gray |
| Material | Mild Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.