Closure Plates
        
        Hover to magnify image or click to enlarge
      
        Closure Plates
Closure Plates seal the ends of the Cable Entry Cabinet to maintain environmental integrity. DIN and adjustable closure plates are available to facilitate cable connection into the cabinet.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- 14 gauge (1.75mm) mild steel
 - RAL 7035 textured light-gray polyester powder paint finish
 - Solid, DIN cutout, and Adjustable closure plates are available
 - Closure Plate Adapters for Cutouts are sold separately
 
Specifications
| Thickness | 1.9mm | 
| Thickness | 14ga | 
| Color | Light Gray | 
| Finish | Powder Coated | 
| Color Code | RAL 7035 | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.