Electric Heat Tracing
Products | 193 results (807 items)

TM10 Mechanical Thermostat
Mechanical surface sensing thermostat for temperature maintenance or pipe freeze protection applications.

CCON25-100 Power Connection Kit, Cold-Applied

NGC-30 Series, MONI-RMC Remote Base Module
A NGC-30 base module for digital input and relay output signals.

MONI-PT100-4/20MA Sensor Assembly for Hazardous Areas
PT100 sensor for accurate temperature sensing in hazardous areas, with enclosure and 4-20mA transmitter.

SBS Control Panel for Surface Snow Melting
For surface snow melting applications, an integrated high performance control and monitoring system.

MI Series Inconel 600 HIQ Heating Cable
For freeze protection and process temperature maintenance applications requiring high power output (to 300 W/m) and exposure temperatures (to 700 °C). Suitable for hazardous areas.

ACS-30 Power Control and Distribution Panel
A modular, multi-application, centralized control and monitoring system.

XPI-F Series Heating Cable, Low Temperature, 4 J
XPI-F for long line applications, freeze protection and low process temperature maintenance (-60 ⁰C to +90 ⁰C, 4 J impact resistance). Suitable for hazardous areas.

SBS-XX-EV Control Panel for Roof and Gutter De-Icing
For roof and gutter de-icing applications, an integrated high performance control and monitoring system.

GEHU Configured MI Heating Unit
Factory terminated mineral insulated (MI) heating units for many applications including those requiring high power output/exposure temperatures. Long life expectancy. Suitable for hazardous areas.

MI Series Bare Copper Heating Cable
For low temperature maintenance applications such as long pipeline heating, condensation prevention and ramp heating. Power outputs to 20 W/ft (65 W/m) and exposure temperatures to 392 °F/200 °C.

Universal Connection Kit for PI Cables
Universal under-insulation connection kit for polymer insulated (PI) heating cables. Suitable for hazardous areas.