Energy Storage
Filtrer par
Filtre appliqué:
0
Effacer les filtres
- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Produits | 362 résultats (3007 articles)

Frame Type Plug-In Unit Kit, Unshielded, Perforated Covers-Screw-on Version, 1 Connector
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats.

RackPower Basic PDU, RB0xxx, 100-240 VAC, 1-phase
Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with C13 and C19 outlets.

RackPower Basic PDU, RB0xxx, 230 VAC, 1-phase
Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with C13 and C19 outlets.

RackPower PDU, RP1xxx, 100-240 VAC, 1-phase
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design with only 44 mm height. Reduce IP addresses by Daisy Chaining up to 64 PDU's.

RackPower PDU, RP1xxx, 230 VAC, 1-phase
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design with only 44 mm height. Reduce IP addresses by Daisy Chaining up to 64 PDU's.

RackPower PDU, RP2xxx, 100-240 VAC, 1-phase
Modular, compact intelligent PDU with inlet metering and remote outlet switching. Ultra-Low Profile Design with only 50 mm height. Reduce IP addresses by Daisy Chaining up to 64 PDU's.

RackPower PDU, RP2xxx, 230 VAC, 1-phase
Modular, compact intelligent PDU with inlet metering and remote outlet switching. Ultra-Low Profile Design with only 50 mm height. Reduce IP addresses by Daisy Chaining up to 64 PDU's.

RackPower PDU, RP6xxx, 230 VAC, 1-phase
Modular, compact intelligent PDU with inlet and outlet metering and remote outlet switching. Ultra-Low Profile Design with only 50 mm height. Reduce IP addresses by Daisy Chaining up to 64 PDU's.

RackPower Basic PDU, RB0xxx, 230/400 VAC, 3-phase
Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with C13 / C19 Combo outlets.

RackPower PDU, RP1xxx, 230/400 VAC, 3-phase
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design with only 44 mm height. Reduce IP addresses by Daisy Chaining up to 64 PDU's.

RackPower PDU, RP2xxx, 230/400 VAC, 3-phase
Modular, compact intelligent PDU with inlet metering and remote outlet switching. Ultra-Low Profile Design with only 50 mm height. Reduce IP addresses by Daisy Chaining up to 64 PDU's.

RackPower PDU, RP6xxx, 230/400 VAC, 3-phase
Modular, compact intelligent PDU with inlet metering and remote outlet switching. Ultra-Low Profile Design with only 50 mm height. Reduce IP addresses by Daisy Chaining up to 64 PDU's.