Energy Storage
Filtrer par
Filtre appliqué:
0
Effacer les filtres
- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Produits | 362 résultats (3007 articles)

EuropacPRO 19" Subrack Kit for Power Distribution Module, Unshielded
For mounting installation devices in accordance with DIN 43880.

Front Panel, Unshielded, Cut Outs for Coax Connectors
Aluminum, 2.5 mm, front anodized, conductive.

Splitting Extrusion 6 U for Combined Mounting, Rugged
The support is bolted into the grid holes of the horizontal rails.

EuropacPRO Cover Plate Fixing Kit
Additional securing of the rugged cover plate to protect against shock and vibration.

Assembly Tool for Horizontal Rails Stainless Steel EMC Gasket
Assembly tool, for stainless steel EMC gaskets.

EuropacPRO Front Panel for 19" Module Support
Front panel with cut-out in accordance with DIN 43880 (for power distribution modules).

Horizontal Rails Threaded Insert, M3
The threaded insert is a metal strip with thread M3.

Splitting Extrusion 6 U for Combined Mounting
The support is bolted into the grid holes of the horizontal rails.

Inpac Threaded Insert
The threaded insert is a metal strip with thread M2.5.

MultipacPRO Threaded Insert M3 for Extruded Side Panel
Adapter / Mounting opportunity for fixing of any compents with M3 screws.

Panhead Screw, Torx, Self-Tapping
Panhead screws.

Z-Rail for Connector, DIN 41617, 31-Pin
Z-rail for connector in accordance with DIN 41617, 31-pin.